Properties
Version | RIDERSERIES RCI, Cross-connector |
Order No. | 8870840000 |
Type | SRC-I QV P |
GTIN (EAN) | 4032248631681 |
Qty. | 10 items |
Width | 15.8 mm |
Width (inches) | 0.622 inch |
Net weight | 0.9 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...85 °C |
Humidity | 40 °C / 93 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated current | 12 A |
Insulation | Yes |
Touch-safe protection | Yes |
Colour | white |
Number of cross-connected terminals | 2 |
Number of poles | 2 |
Pitch in mm (P) | 13 mm |
Colour | white |
Pitch in mm (P) | 13 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_55180) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.8870840000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8870840000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |
Is accessory of
-
Item No.:1267800000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: blue, Colour of operational elements: white-red, TS 35 x 15
-
Item No.:1173680000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: black, Colour of operational elements: red-white, TS 35 x 7.5
-
Item No.:1267790000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: blue, Colour of operational elements: red-white, TS 35 x 15
-
Item No.:1267810000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: blue, Colour of operational elements: red-white, TS 35 x 7.5
-
Item No.:1267820000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: blue, Colour of operational elements: white-red, TS 35 x 7.5
-
Item No.:1173710000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: black, Colour of operational elements: white-red, TS 35 x 7.5
-
Item No.:1173620000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: black, Colour of operational elements: red-white, TS 35 x 15
-
Item No.:1173650000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 16, Number of connections: 64, Colour: black, Colour of operational elements: white-red, TS 35 x 15
-
Item No.:1173830000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: red, TS 35 x 7.5
-
Item No.:1173920000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: white, TS 35 x 15
-
Item No.:1173840000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: white, TS 35 x 7.5
-
Item No.:1173930000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: white, TS 35 x 7.5
-
Item No.:1173820000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: white, TS 35 x 15
-
Item No.:1173810000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: black, Colour of operational elements: red, TS 35 x 15
-
Item No.:1267890000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: red, TS 35 x 15
-
Item No.:1267900000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue, Colour of operational elements: red, TS 35 x 7.5
-
Item No.:1288250000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: red, TS 35 x 7.5
-
Item No.:1173910000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: white-red, TS 35 x 7.5
-
Item No.:1173900000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: white-red, TS 35 x 15
-
Item No.:1288260000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: white, TS 35 x 7.5
-
Item No.:1267830000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: red-white, TS 35 x 15
-
Item No.:1173800000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: white-red, TS 35 x 7.5
-
Item No.:1267840000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: red-white, TS 35 x 7.5
-
Item No.:1173740000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: red-white, TS 35 x 15
-
Item No.:1173790000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: red-white, TS 35 x 7.5
-
Item No.:1173780000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: white-red, TS 35 x 15
-
Item No.:1301610000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: orange
-
Item No.:1267910000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue
-
Item No.:1301630000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: orange
-
Item No.:1267920000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: blue
-
Item No.:1173880000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: grey
-
Item No.:1173890000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 4, Number of connections: 16, Colour: grey
-
Item No.:1267870000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue
-
Item No.:1267880000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue
-
Item No.:1301620000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: orange
-
Item No.:1301640000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: orange
-
Item No.:1173850000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: grey
-
Item No.:1173870000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: grey