Properties
Version | Stud terminal, Threaded stud connection, grey, 35 mm², 125 A, 1000 V, Number of connections: 2, Number of levels: 1, TS 35, TS 32, V-0, Polyamide |
Order No. | 2614960000 |
Type | SRL 6 |
GTIN (EAN) | 4050118654011 |
Qty. | 50 items |
Depth | 63.1 mm |
Depth (inches) | 2.484 inch |
Height | 63.9 mm |
Height (inches) | 2.516 inch |
Width | 18 mm |
Width (inches) | 0.709 inch |
Net weight | 31 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide |
Colour | grey |
UL 94 flammability rating | V-0 |
End cover plate required | Yes |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 2 |
Number of potentials per tier | 1 |
Levels cross-connected internally | No |
PE connection | No |
Rail |
TS 35
TS 32 |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | No |
Open sides | right |
Snap-on | Yes |
Type of mounting | Snap mounting support rail |
2 x cable lugs DIN 46 234 | 1.5…35 mm² |
2 x cable lugs DIN 46 235 | 1.5…35 mm² |
Cable lug to DIN 46234 | 1.5…35 mm² |
Cable lug to DIN 46235 | 1.5…35 mm² |
Clamping range, bolted connection , max. | 35 mm² |
Clamping range, bolted connection , min. | 1.5 mm² |
Connection cross-section, stranded, max. | 35 mm² |
Connection cross-section, stranded, min. | 1.5 mm² |
Connection direction | on side |
Number of connections | 2 |
Stud size for spade connection | M 6 |
Tightening torque, max. | 3 Nm |
Tightening torque, min. | 3 Nm |
Type of connection | Threaded stud connection |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section, finely stranded, max. | 35 mm² |
Wire connection cross section, finely stranded, min. | 1.5 mm² |
Wire connection cross-section, solid core, max. | 35 mm² |
Wire connection cross-section, solid core, min. | 1.5 mm² |
Certificate number (cCSAus) | 70198655 |
Wire cross section max. (cCSAusX) | 8 AWG |
Wire cross section min. (cCSAusX) | 22 AWG |
Rail |
TS 35
TS 32 |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 22 |
Rated cross-section | 35 mm² |
Rated voltage | 1,000 V |
Rated DC voltage | 1,000 V |
Rated current | 125 A |
Standards | IEC 60947-7-1 |
Volume resistance according to IEC 60947-7-x | 0.26 mΩ |
Rated impulse withstand voltage | 8 kV |
Power loss in accordance with IEC 60947-7-x | 4 W |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | . |
Conductor size Factory wiring max. (cURus) | 2 AWG |
Conductor size Factory wiring min. (cURus) | 22 AWG |
Conductor size Field wiring max. (cURus) | 2 AWG |
Conductor size Field wiring min. (cURus) | 22 AWG |
Current size B (cURus) | 115 A |
Current size C (cURus) | 115 A |
Voltage size B (cURus) | 600 V |
Voltage size C (cURus) | 600 V |
Approval/Certificate/Document of Conformity | [DE PT1001 20230213 001 ISSUE01](https://mdcop.weidmueller.com/mediadelivery/asset/900_293616) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_102435) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2614960000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-01 |
ECLASS 14.0 | 27-25-01-01 |
Approvals | ![CCSAUS](/picture/CCSAUS.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | . |
Accessories
-
Item No.:2615010000Packaging unit:50 PC
End plate (terminals), grey, Height: 63.5 mm, Width: 2 mm, V-0, Polyamide
-
Item No.:2615100000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, black, grey, 125 A, Number of poles: 4, Pitch in mm (P): 18.00, Insulated: No, Width: 61.1 mm
-
Item No.:2615090000Packaging unit:50 PC
Cross-connector (terminal), when screwed in, black, grey, 125 A, Number of poles: 3, Pitch in mm (P): 18.00, Insulated: No, Width: 43.1 mm
-
Item No.:2615080000Packaging unit:100 PC
Cross-connector (terminal), when screwed in, black, grey, 125 A, Number of poles: 2, Pitch in mm (P): 18.00, Insulated: No, Width: 26 mm
-
Item No.:1854090000Packaging unit:240 PC
WS, Terminal marker, 10 x 15 mm, Pitch in mm (P): 15.00 Weidmueller, Allen-Bradley, white
-
Item No.:1492440000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,10 mm²,10 mm² - 10 mm²
-
Item No.:1492320000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,2.5 mm²,1.5 mm² - 2.5 mm²
-
Item No.:1492390000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,6 mm²,4 mm² - 6 mm²
-
Item No.:1492490000Packaging unit:50 PC
cable lug, terminal end,Insulated cable connector,16 mm²,16 mm² - 16 mm²
-
Item No.:1492230000Packaging unit:100 PC
cable lug, terminal end,Insulated cable connector,1 mm²,0.5 mm² - 1 mm²