Properties
Version | Busbar (terminal), silver, Height: 1000 mm, Depth: 3 mm, Steel |
Order No. | 0438000000 |
Type | SSCH 10X3X1000 ST/ZN |
GTIN (EAN) | 4008190080938 |
Qty. | 1 |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 1,000 mm |
Height (inches) | 39.37 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 220 g |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Surface finish | galvanized |
Colour | silver |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Surface finish | galvanized |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_294591) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0438000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0438000000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ECLASS 15.0 | 27-14-11-92 |
ROHS | Conform |
Accessories
-
Item No.:1261300000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, silver, 10 mm², Width: 8 mm, M 4, Steel
-
Item No.:0459500000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, silver, 6 mm², Width: 8 mm, M 4, Steel
-
Item No.:0316600000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, silver, 16 mm², Width: 10 mm, M 4, Steel
-
Item No.:0316500000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, silver, 4 mm², Width: 5.3 mm, M 3, Steel
-
Item No.:0266500000Packaging unit:20 PC
Clamping yoke (bus-bar), Clamping yoke, silver, 35 mm², Width: 14 mm, M 6, Steel
-
-
Item No.:0525980000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, blue, 6 mm², Width: 8 mm, M 4, Steel
-
-
Item No.:0322110000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, silver, 4 mm², Width: 7.4 mm, M 3, Steel
-
Item No.:0475380000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, blue, 4 mm², Width: 6 mm, M 3, Steel
-
Item No.:0525960000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, Green/yellow, 6 mm², Width: 8 mm, M 4, Steel
-
Item No.:0502660000Packaging unit:20 PC
Clamping yoke (bus-bar), Clamping yoke, Green/yellow, 35 mm², Width: 14 mm, M 6, Steel
-
Item No.:0475360000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, Green/yellow, 4 mm², Width: 6 mm, M 3, Steel
-
Item No.:0502880000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, blue, 16 mm², Width: 10 mm, M 4, Steel
-
Item No.:1824560000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, silver, 4 mm², Width: 6 mm, Steel
-
Item No.:0322180000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, blue, 4 mm², Width: 7.4 mm, M 3, Steel
-
Item No.:0525910000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, black, 6 mm², Width: 8 mm, M 4, Steel
-
-
Item No.:0502810000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, black, 16 mm², Width: 10 mm, M 4, Steel
-
Item No.:0322160000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, Green/yellow, 4 mm², Width: 7.4 mm, M 3, Steel
-
Item No.:0502680000Packaging unit:20 PC
Clamping yoke (bus-bar), Clamping yoke, blue, 35 mm², Width: 14 mm, M 6, Steel
-
Item No.:0502860000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, Green/yellow, 16 mm², Width: 10 mm, M 4, Steel
-
Item No.:0475310000Packaging unit:50 PC
Clamping yoke (bus-bar), Clamping yoke, black, 4 mm², Width: 7 mm, M 3, Steel
-
Item No.:0502610000Packaging unit:20 PC
Clamping yoke (bus-bar), Clamping yoke, black, 35 mm², Width: 14 mm, M 6, Steel