Properties
Version | Busbar (terminal), silver, Height: 2000 mm, Depth: 3 mm, Copper |
Order No. | 1397000000 |
Type | SSCH 10X3X2000 CU VERZ. |
GTIN (EAN) | 4008190161170 |
Qty. | 2 |
Depth | 3 mm |
Depth (inches) | 0.118 inch |
Height | 2,000 mm |
Height (inches) | 78.74 inch |
Width | 10 mm |
Width (inches) | 0.394 inch |
Net weight | 471.68 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Surface finish | tinned |
Colour | silver |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Surface finish | tinned |
Rated current | 140 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74505) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1397000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1397000000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-14-11-92 |
ECLASS 14.0 | 27-14-11-92 |
ROHS | Conform |