Properties
Version | Accessories, Retaining pin |
Order No. | 0152700000 |
Type | SST 3 2M |
GTIN (EAN) | 4008190126193 |
Qty. | 2 |
Delivery status | This article will no longer be available in the future. |
Available until | 31.10.2023 |
Net weight | 5 g |
Storage temperature | -25 °C...55 °C |
Material | Copper + nickel |
Colour | grey |
Version | For the terminals |
Explosion-tested version | No |
Installation advice | Direct mounting |
Installation advice | Direct mounting |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0152700000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0152700000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
Approvals | ![CE](/picture/CE.gif) |
ROHS | Conform |
Is accessory of
-
Item No.:0206160000Packaging unit:50 PC
End bracket, Wemid, beige, Rail: TS 32, when screwed in
-
Item No.:0495160000Packaging unit:50 PC
End bracket, Polyamide 66, beige, Rail: TS 32, when screwed in
-
Item No.:0199360000Packaging unit:50 PC
End bracket, Wemid, beige, Rail: TS 32, when screwed in
-
Item No.:0122800000Packaging unit:2 PC
Terminal rail, without slot, Accessories, 33 x 15 x 2000 mm, Steel, galvanic zinc plated and passivated
-
Item No.:0514400000Packaging unit:2 PC
Terminal rail, with slot, Accessories, 33 x 15 x 2000 mm, Slit width: 5.20 mm, Slit length: 25.00 mm, Steel, galvanic zinc plated and passivated
-
Item No.:0448360000Packaging unit:20 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Screw connection
-
Item No.:0448460000Packaging unit:20 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 16 mm², Screw connection
-
Item No.:0169300000Packaging unit:2 Meter
Terminal rail, without slot, Accessories, 33 x 15 x 2000 mm, Aluminium, untreated