STB 2 EXE

Klippon STB (Small Terminal Box), Terminal Box, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver

Item No. 8000028395

Properties

Accessories

    Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesBlanking plugsPlastic blanking plugs Ex e/i 7 Joule
  • VP M20 EX SI 7J
    Item No.:
    2066730000
    Packaging unit:
    100 PC

    VPK EX 7J (Ex blanking plug, plastic, 7J), Blanking plug, in closed state, M 20, 11 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExBrass cable glands Ex e
  • VG M20 EXE MS
    Item No.:
    1460050000
    Packaging unit:
    50 PC

    VG Ex MS (Ex brass cable gland), Cable glands, straight, M 20, 16 mm, OD min. 3 - OD max. 12 mm, IP66, IP68, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesBlanking plugsBrass blanking plugs, VP HEX head Ex e/d
  • VP-HEX M20-EX W
    Item No.:
    1218950000
    Packaging unit:
    24 PC

    VP-HEX (Klippon Ex blanking plug with hexagon head), Blanking plug, straight, M 20 x 1.5, 16 mm, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsBrass lock nuts, nickel-plated
  • SKMU M20 MS
    Item No.:
    1737000000
    Packaging unit:
    100 PC

    SKMU MS (brass locknut), Locknut, M 20, 3 mm, Brass, nickel-plated

  • Cable Entry Systems and ComponentsCable GlandsCable glands for hazardous areas - ExPlastic cable glands - Ex e with 7 JouleChloroprene seal material, -40°C - +70°C
  • VG M20 EXE 7-12 CR7J G4
    Item No.:
    2721960000
    Packaging unit:
    50 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 12 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M20 EXE 11-14 CR7J G4
    Item No.:
    2721980000
    Packaging unit:
    50 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 11 - OD max. 14 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • VG M20 EXE 7-13 CR7J G4
    Item No.:
    2721970000
    Packaging unit:
    50 PC

    VG Exe 7J (Ex plastic cable gland 7J Exe), Cable glands, straight, M 20, 10 mm, OD min. 7 - OD max. 13 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, black
  • SKMU M20 K SW
    Item No.:
    1736930000
    Packaging unit:
    100 PC

    SKMU PA (plastic locknut), Locknut, M 20, 6 mm, Polyamid 6 (PA6 - GF30)

Related products

    Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesCompensating elementsVentilation and Drain plugs - BDX
  • KLIPPON BDX M20 S
    Item No.:
    2519550000
    Packaging unit:
    1 PC

    Klippon BDX (compensating elements), Compensating element, M 20, 10 mm, IP66, Stainless steel 1.4404 (316L)

  • Enclosure Systems and ComponentsSteel enclosuresKlippon® STBStainless steel
  • KLIPPON STB 2 SS
    Item No.:
    1002740000
    Packaging unit:
    1 PC

    Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 150 mm, Width: 150 mm, Depth: 90 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier4 mm²
  • WDU 4
    Item No.:
    1020100000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2