Egenskaber
Version | Socket (terminal), Plug-in depth: 11.1 mm, Depth: 45 mm |
Order No. | 1938790000 |
Type | STB 21.6/45 DB |
GTIN (EAN) | 4032248612840 |
Qty. | 50 Styk |
Depth | 45 mm |
Depth (inches) | 1,772 inch |
Height | 6,1 mm |
Height (inches) | 0,24 inch |
Width | 6,1 mm |
Width (inches) | 0,24 inch |
Net weight | 3,38 g |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | dce63e23-eea1-4eaa-9071-1c98fc8fa2ea |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Plug-in depth | 11,1 mm |
Installation advice | Direct mounting |
Operating temperature range, max. | 100 °C |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_65058) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1938790000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1938790000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |
Er tilbehør til
-
Produkt ID:2595900000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1019710000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1017900000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:9538080000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1345280000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1238930000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1938820000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1016780000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1019690000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1934790000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1934820000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1934810000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1161690000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1016900000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1018100000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1019680000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1019670000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1016700000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1934800000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1062520000Pakningsenhed:50 Styk
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Produkt ID:1934830000Pakningsenhed:50 Styk
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2