Properties
Version | Socket (terminal), Plug-in depth: 13 mm, Depth: 30.5 mm |
Order No. | 0343400000 |
Type | STB 25 IH/BL |
GTIN (EAN) | 4008190107192 |
Qty. | 50 items |
Depth | 30.5 mm |
Depth (inches) | 1.201 inch |
Width | 7.2 |
Width (inches) | 0.283 inch |
Diameter | 7.2 mm |
Net weight | 4.2 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | dce63e23-eea1-4eaa-9071-1c98fc8fa2ea |
Material | PA 66 |
Colour | blue |
UL 94 flammability rating | V-2 |
Version | For the mounting rails |
Explosion-tested version | No |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
Diameter | 7.2 mm |
Plug-in depth | 13 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59041) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0343400000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0343400000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |