Properties
Version | Klippon STB (Small Terminal Box), Terminal Box, stainless steel enclosure, Height: 190 mm, Width: 190 mm, Depth: 100 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver |
Order No. | 8000028396 |
Type | STB 3 EXE |
GTIN (EAN) | 4050118593341 |
Qty. | 1 items |
Depth | 100 mm |
Depth (inches) | 3.937 inch |
Height | 190 mm |
Height (inches) | 7.48 inch |
Width | 190 mm |
Width (inches) | 7.48 inch |
Diameter | 8 mm |
Mounting dimension - height | 95 mm |
Mounting dimension - width | 215 mm |
Wall thickness, min. | 1.5 mm |
Wall thickness, max. | 1.5 mm |
Net weight | 2,830 g |
Ambient temperature | Tamb -40°C...+40°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | dce63e23-eea1-4eaa-9071-1c98fc8fa2ea |
Certificate no. Terminal Box (ATEX) | IBExU 07ATEX1148 |
Certificate no. Terminal Box (IECEx) | IECEx IBE09.0019 |
Identification | Ex eb IIC T6 Gb |
WDU 4 / ZDU 4 |
1x18
2 x PE |
Drill holes side A | 4 x M20 |
Drill holes side B |
4 x M20
1 x BDX |
Drill holes side C | none |
Drill holes side D | none |
Material | Stainless steel 1.4404 (316L) |
Material type plate | Polyester coated with aluminium |
Approval/Certificate/Document of Conformity |
[IBEXU07ATEX1148](https://mdcop.weidmueller.com/mediadelivery/asset/900_157719)
[IECEXIBE09.0019](https://mdcop.weidmueller.com/mediadelivery/asset/900_157721) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
Approvals | CE; ATEX; IECEX |