Properties
Version | Z-series, Plug housing, Rated cross-section: 1.5 mm², Direct mounting |
Order No. | 1698201001 |
Type | STGH ZRV1.5/PE GN |
GTIN (EAN) | 4008190891442 |
Qty. | 50 items |
Height | 23 mm |
Height (inches) | 0.906 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1.065 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Material | Wemid |
Colour | green |
UL 94 flammability rating | V-0 |
Installation advice | Direct mounting |
Number of connections | 4 |
TS 32 offset | 34.5 mm |
TS 35 offset | 34.5 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Rated cross-section | 1.5 mm² |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62894) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1698201001) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1698201001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |