Properties
Version | Z-series, Plug housing, 5.15 mm, dark beige, dark beige, Direct mounting |
Order No. | 1907000000 |
Type | STGH ZRV2.5 |
GTIN (EAN) | 4032248530762 |
Qty. | 50 items |
Depth | 24.2 mm |
Depth (inches) | 0.953 inch |
Height | 31.5 mm |
Height (inches) | 1.24 inch |
Width | 5.15 mm |
Width (inches) | 0.203 inch |
Net weight | 1.81 g |
Storage temperature | -25 °C...55 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | Housing base part |
End cover plate required | No |
Levels cross-connected internally | No |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of connection | Plug-in connection |
Installation advice | Direct mounting |
Rated cross-section | 2.5 mm² |
Volume resistance according to IEC 60947-7-x | 1.33 mΩ |
Power loss in accordance with IEC 60947-7-x | 0.77 W |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64728) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1907000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1907000000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures | [CAT 1 TERM 16/17 EN](http://download.weidmueller.com/asset/download/file/39470) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ROHS | Conform |