Properties
Version | Terminal markers, Protective cap, 15 x 6.3 mm, Transparent |
Order No. | 1636520000 |
Type | STR 15 F. ZGB 15 |
GTIN (EAN) | 4008190287498 |
Qty. | 20 items |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 6.3 mm |
Width (inches) | 0.248 inch |
Net weight | 0.088 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Material | Polyester, PVC-free |
Number of markers per combination | 1 Component part = Protective cap |
Number of markers per packaging unit |
|
Number per sheet | 20 |
Width | 6.3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62437) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1636520000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1636520000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |