Properties
Version | Terminal markers, Protective cap, 40 x 16.5 mm, Transparent |
Order No. | 0294000000 |
Type | STR 5 F.SCHT 5 |
GTIN (EAN) | 4008190099497 |
Qty. | 20 items |
Height | 40 mm |
Height (inches) | 1.575 inch |
Width | 16.5 mm |
Width (inches) | 0.65 inch |
Net weight | 0.4 g |
Colour | Transparent |
Material | Polyester, PVC-free |
Number of markers per combination | 1 Component part = Protective cap |
Number of markers per packaging unit |
|
Number per sheet | 20 |
Width | 16.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_58948) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0294000000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0294000000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0294000000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:0292460000Packaging unit:20 PC
SCHT, Terminal marker, 44.5 x 19.5 mm, Pitch in mm (P): 5.00 Weidmueller, beige
MarkersTerminal markersRelated markersTag holderSchT group marker carrier