Properties
Version | ClipCard, Accessories, 15 x 27 mm, Transparent |
Order No. | 1888290000 |
Type | STR CC 15/27 TRANSPARENT |
GTIN (EAN) | 4032248494163 |
Qty. | 80 items |
Depth | 0.5 mm |
Depth (inches) | 0.02 inch |
15 mm | |
Height (inches) | 0.591 inch |
Width | 27 mm |
Width (inches) | 1.063 inch |
Net weight | 0.263 g |
Operating temperature range | -20...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Halogen | No |
Material | PVC |
Number of markers per combination | 1 MultiCard = Accessories |
Number of markers per packaging unit |
|
Operating temperature range | -20...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -20 °C |
Recommended industries | Machinery |
UL 94 flammability rating | HB |
Width | 27 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1888290000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Is accessory of
-
Item No.:1876630000Packaging unit:16 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, To customer specification
-
Item No.:1876770000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, white
-
Item No.:1876760000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, silver
-
Item No.:1131940000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, yellow
-
Item No.:1079550000Packaging unit:80 PC
ClipCard, Device markers, 15 x 27 mm, Holder CC-H 15/27, grey
MarkersDevice markersMultiCardClipCardCC 15/27Custom printing
MarkersDevice markersMultiCardClipCardCC 15/27Blank