Properties
Version | Cutting, stripping and crimping tool, Crimping tool for wire-end ferrules, 0.5mm², 2.5mm², Trapezoidal crimp |
Order No. | 9011980000 |
Type | STRIPAX PLUS 2.5 ZERT |
GTIN (EAN) | 4008190004613 |
Qty. | 1 items |
Width | 210 mm |
Width (inches) | 8.268 inch |
Net weight | 307 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | 2159813b-98fd-4068-b62a-bc89a046c012 |
Description of article | (1)Crimping tool |
Conductor cross-section, max. AWG | AWG 14 |
Conductor cross-section, min. AWG | AWG 20 |
Crimping range, max. | 2.5 mm² |
Crimping range, min. | 0.5 mm² |
Type of contact | Strips of linked wire-end ferrules |
Crimping type/profile | Trapezoidal crimp |
Product Change Notification |
[Technische Änderung für Crimpwerkzeug stripax plus 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_310211)
[Technical change to Crimping tool Stripax plus 2.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_310212) |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_101164) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ETIM 10.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |
ECLASS 15.0 | 21-04-37-06 |
Accessories
-
-
-
Item No.:9004360000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, blue
-
Item No.:9004370000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9021950000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9004320000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, yellow
-
Item No.:9004330000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9021960000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9004350000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, black
-
Item No.:9004340000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, red
-
Item No.:9004310000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, Light Blue
-
Item No.:9004290000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9004300000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, grey
-
Item No.:9004280000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9021930000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, white
-
Item No.:9004270000Packaging unit:500 PC
Wire-end ferrule, Standard, 10 mm, 8 mm, orange
ToolsCrimping toolsStripax plus (cutting, stripping, crimping) and accessoriesAccessories / replacement parts
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 2.5mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.0mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 1.5mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.75mm²Strip of wire end ferrules
ToolsWire end ferrulesWire end ferrules with plastic collarConductor nom. cross-section 0.5mm²Strip of wire end ferrules