Properties
Order No. | 2919540000 |
Type | STRIPAX SD PROMO |
GTIN (EAN) | 4099986576445 |
Qty. | 1 items |
Depth | 309 mm |
Depth (inches) | 12.165 inch |
Height | 58 mm |
Height (inches) | 2.283 inch |
Width | 141 mm |
Width (inches) | 5.551 inch |
Net weight | 547.68 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000181 |
ETIM 7.0 | EC000181 |
ETIM 8.0 | EC000181 |
ETIM 9.0 | EC000181 |
ETIM 10.0 | EC000181 |
ECLASS 9.0 | 21-10-01-90 |
ECLASS 9.1 | 21-10-01-90 |
ECLASS 10.0 | 21-10-01-90 |
ECLASS 11.0 | 21-10-01-90 |
ECLASS 12.0 | 21-10-01-90 |
ECLASS 13.0 | 21-10-01-90 |
ECLASS 14.0 | 21-10-01-90 |
ECLASS 15.0 | 21-10-01-90 |
Individual parts
-
Item No.:2749810000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
ToolsStripping the insulationStripping tools and accessoriesStripping tools with automatic self-adjustmentTools