Properties
Version | Stripping and cutting tool |
Order No. | 9046240000 |
Type | STRIPPER 6 |
GTIN (EAN) | 4032248298648 |
Qty. | 1 items |
Depth | 19 mm |
Depth (inches) | 0.748 inch |
87 mm | |
Height (inches) | 3.425 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 158.4 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Stripping tool for wires up to 6 mm² / with integrated cable cutter |
Cable type | Flexible and solid conductors with PVC insulation |
Conductor cross-section, max. | 6 mm² |
Conductor cross-section, min. | 0.08 mm² |
Stripping length, max. | 20 mm |
Stripping range AWG, max. | 10 AWG |
Stripping range AWG, min. | 28 AWG |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002109 |
ETIM 7.0 | EC002109 |
ETIM 8.0 | EC002109 |
ETIM 9.0 | EC002109 |
ECLASS 9.0 | 21-04-37-06 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-37-06 |
ECLASS 11.0 | 21-04-37-06 |
ECLASS 12.0 | 21-04-37-06 |
ECLASS 13.0 | 21-04-37-06 |
ECLASS 14.0 | 21-04-37-06 |