Properties
Version | Sheathing strippers |
Order No. | 9042000000 |
Type | STRIPSY |
GTIN (EAN) | 4008190337834 |
Qty. | 1 items |
Depth | 10 mm |
Depth (inches) | 0.394 inch |
46 mm | |
Height (inches) | 1.811 inch |
Width | 97 mm |
Width (inches) | 3.819 inch |
Net weight | 47.52 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | cf06c250-ed1e-4a45-9c1b-c5c8cbf13bf0 |
Description of article | Stripping and cutting tool for data cable |
Cable type | UTP and STP data cables |
Conductor cross-section, max. | 122 mm² |
Conductor cross-section, min. | 1 mm² |
Copper cable - flexible, max. | 4 mm² |
Cut depth | adjustable |
Max. conductor diameter | 12.5 mm |
Min. conductor diameter | 0.5 mm |
Stripping range AWG, max. | 11 AWG |
Stripping range AWG, min. | 20 AWG |
Stripping range, min. | 0.08 mm² |
UTP und STP data cables, max. diameter | 8 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000163 |
ETIM 7.0 | EC000163 |
ETIM 8.0 | EC000163 |
ETIM 9.0 | EC000163 |
ECLASS 9.0 | 21-04-90-90 |
ECLASS 9.1 | 21-04-37-06 |
ECLASS 10.0 | 21-04-90-90 |
ECLASS 11.0 | 21-04-90-90 |
ECLASS 12.0 | 21-04-90-90 |
ECLASS 13.0 | 21-04-90-90 |
ECLASS 14.0 | 21-04-90-90 |