SV 7.62HP/04/180G 3.5SN BK BX

PCB plug-in connector, male header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box

Item No. 1930620000

Properties

Accessories

Is counterpart of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, clamping-yoke screw connectionBVZ 7.62HP 180BVZ 7.62HP 180 SN
  • BVZ 7.62HP/04/180 SN BK BX
    Item No.:
    1929950000
    Packaging unit:
    100 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 90BVL 7.62HP 90 SN
  • BVL 7.62HP/04/90 3.5SN BK BX
    Item No.:
    1928300000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP/180BVF 7.62HP/180
  • BVF 7.62HP/04/180 SN BK BX
    Item No.:
    1060410000
    Packaging unit:
    45 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, clamping-yoke screw connectionBVZ 7.62HP 180BVZ 7.62HP 180SH210 SN
  • BVZ 7.62HP/04/180RSH210 SN BK BX
    Item No.:
    1933440000
    Packaging unit:
    24 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVFL 7.62HP/180BVFL 7.62HP/180
  • BVFL 7.62HP/04/180 SN BK BX
    Item No.:
    1547520000
    Packaging unit:
    60 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, clamping-yoke screw connectionBVZ 7.62HP 180BVZ 7.62HP 180SH180 SN
  • BVZ 7.62HP/04/180RSH180 SN BK BX
    Item No.:
    1933350000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVDF 7.62HP/180BVDF 7.62HP 180 SN
  • BVDF 7.62HP/04/180SN BK BX
    Item No.:
    2720440000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 270BVL 7.62HP 270 SN
  • BVL 7.62HP/04/270 3.5SN BK BX
    Item No.:
    1929320000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 270°, Solder pin length (l): 3.5 mm, tinned, black, Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, clamping-yoke screw connectionBVZ 7.62HP 180BVZ 7.62HP 180SH150 SN
  • BVZ 7.62HP/04/180RSH150SN BK BX
    Item No.:
    1929860000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female headers, solder connectionBVL 7.62HP 180BVL 7.62HP 180 SN
  • BVL 7.62HP/04/180 3.5SN BK BX
    Item No.:
    1928630000
    Packaging unit:
    100 PC

    PCB plug-in connector, female header, closed side, THT solder connection, 7.62 mm, Number of poles: 4, 180°, Solder pin length (l): 3.5 mm, tinned, black, Box