SV 7.62HP/05/90MSF4 SC/08R SN BK BX

PCB plug-in connector, male header, closed side, Middle screw flange, THT solder connection, 7.62 mm, Number of poles: 5, 90°, Solder pin length (l): 3.5 mm, tinned, black, Box

Item No. 1157030000

Properties

Accessories

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerAccessoriesCoding elements
  • BV/SV 7.62HP KO
    Item No.:
    1937590000
    Packaging unit:
    50 PC

    PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1

Is counterpart of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP / BCF 3.81 180BVF 7.62HP SN / BCF 3.81 SN 180MSF
  • BVF 7.62HP/04/180MSF4 BCF/08R SN BK BX
    Item No.:
    1157210000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

  • BVF 7.62HP/05/180MSF4 BCF/08R SN BK BX
    Item No.:
    1157300000
    Packaging unit:
    25 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, PUSH IN without actuator, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power - Hybrid6 mm²Female plug, PUSH IN spring connectionBVFL 7.62HP / BCF 3.81 180BVFL 7.62HP / BCF 3.81 SN 180MSF
  • BVFL 7.62HP/05/180MSF4 BCF/08R SN BK BX
    Item No.:
    2549610000
    Packaging unit:
    30 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box

  • BVFL 7.62HP/04/180MSF4 BCF/08R SN BK BX
    Item No.:
    2549580000
    Packaging unit:
    36 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 4, 180°, PUSH IN with actuator, Clamping range, max. : 6 mm², Box