SVF 7.62HP/02/180MSF2 SN BK BX

PCB plug-in connector, male plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

Item No. 1061110000

Properties

Accessories

    ToolsCrimping tools... for wire end ferrulesCrimping tools
  • PZ 6/5
    Item No.:
    9011460000
    Packaging unit:
    1 PC

    Pressing tool, Crimping tool for wire-end ferrules, 0.25mm², 6mm², Trapezoidal indentation crimp

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerAccessoriesCoupling set
  • SVF/BVF 7.62HP COUPLE SET
    Item No.:
    1440850000
    Packaging unit:
    20 PC

    PCB plug-in connector, Accessories, Mounting block, black

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerAccessoriesCoding elements
  • BV/SV 7.62HP KO
    Item No.:
    1937590000
    Packaging unit:
    50 PC

    PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1

Is counterpart of

    PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVF 7.62HP/180BVF 7.62HP/180MSF
  • BVF 7.62HP/02/180MSF2 SN BK BX
    Item No.:
    1060630000
    Packaging unit:
    65 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN without actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box

  • PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, PUSH IN spring connectionBVDF 7.62HP/180BVDF 7.62HP 180MSF SN
  • BVDF 7.62HP/02/180MSF2 SN BK BX
    Item No.:
    2720560000
    Packaging unit:
    39 PC

    PCB plug-in connector, female plug, 7.62 mm, Number of poles: 2, 180°, PUSH IN with actuator, Tension-clamp connection, Clamping range, max. : 10 mm², Box