Properties
Version | Pliers |
Order No. | 9205140000 |
Type | SVSE ESD 130 |
GTIN (EAN) | 4032248698943 |
Qty. | 1 items |
Width | 130 mm |
Width (inches) | 5.118 inch |
Net weight | 78 g |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Electronic ESD angle -cutting pliers |
Conductor diameter, max. (H) | 0.6 mm |
Protective insulation, 1000 V | No |
Shape (diagonal-cutting pliers) | Diagonal cutter |
Total length | 130 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000165 |
ETIM 7.0 | EC000165 |
ETIM 8.0 | EC000165 |
ETIM 9.0 | EC000165 |
ECLASS 9.0 | 21-04-37-11 |
ECLASS 9.1 | 21-04-37-11 |
ECLASS 10.0 | 21-04-37-11 |
ECLASS 11.0 | 21-04-37-11 |
ECLASS 12.0 | 21-04-37-11 |
ECLASS 13.0 | 21-04-37-11 |