Properties
Version | PCB plug-in connector, male plug, 7.62 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 6 mm², Box |
Order No. | 1931840000 |
Type | SVZ 7.62HP/05/180F SN BK BX |
GTIN (EAN) | 4032248581771 |
Qty. | 50 items |
Product data |
IEC: 1000 V / 57 A / 0.2 - 10 mm² UL: 600 V / 42 A / AWG 24 - AWG 8 |
Packaging | Box |
Depth | 41.45 mm |
Depth (inches) | 1.632 inch |
Height | 23.1 mm |
Height (inches) | 0.909 inch |
Width | 53.34 mm |
Width (inches) | 2.1 inch |
Net weight | 28.8 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product family | OMNIMATE Power - series BV/SV 7.62HP |
Type of connection | Field connection |
Wire connection method | Clamping yoke connection |
Pitch in mm (P) | 7.62 mm |
Pitch in inches (P) | 0.3 " |
Conductor outlet direction | 180° |
Number of poles | 5 |
L1 in mm | 30.48 mm |
L1 in inches | 1.2 " |
Number of rows | 1 |
Pin series quantity | 1 |
Rated cross-section | 6 mm² |
Touch-safe protection acc. to DIN VDE 57 106 | Safe from finger touch |
Touch-safe protection acc. to DIN VDE 0470 | IP20 plugged |
Protection degree | IP20 |
Volume resistance | 4.50 mΩ |
Can be coded | Yes |
Stripping length | 12 mm |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.6 Nm |
Clamping screw | M 3 |
Screwdriver blade | 0.6 x 3.5 |
Plugging cycles | 25 |
Insulating material | PA GF |
Colour | black |
Colour chart (similar) | RAL 9011 |
Insulating material group | II |
Comparative Tracking Index (CTI) | ≥ 500 |
UL 94 flammability rating | V-0 |
Contact base material | Cu-alloy |
Contact material | Cu-alloy |
Contact surface | tinned |
Layer structure of plug contact | 4...6 µm Sn glossy |
Storage temperature, min. | -40 °C |
Storage temperature, max. | 70 °C |
Operating temperature, min. | -50 °C |
Operating temperature, max. | 125 °C |
Temperature range, installation, min. | -25 °C |
Temperature range, installation, max. | 125 °C |
Clamping range, min. | 0.2 mm² |
Clamping range, max. | 6 mm² |
Wire connection cross section AWG, min. | AWG 22 |
Wire connection cross section AWG, max. | AWG 8 |
Solid, min. H05(07) V-U | 0.2 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 10 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, min. | 0.25 mm² |
w. plastic collar ferrule, DIN 46228 pt 4, max. | 6 mm² |
w. wire end ferrule, DIN 46228 pt 1, min. | 0.25 mm² |
w. wire end ferrule, DIN 46228 pt 1, max. | 6 mm² |
Plug gauge in accordance with EN 60999 a x b; ø | 2.8 mm x 2.0 mm; 2.4 mm |
Clampable conductor |
|
Reference text |
The outside diameter of the plastic collar should not be larger than the pitch (P)
Length of ferrules is to be chosen depending on the product and the rated voltage. |
tested acc. to standard |
IEC 60664-1
IEC 61984 |
Rated current, min. number of poles (Tu=20°C) | 57 A |
Rated current, max. number of poles (Tu=20°C) | 41 A |
Rated current, min. number of poles (Tu=40°C) | 41 A |
Rated current, max. number of poles (Tu=40°C) | 41 A |
Rated voltage for surge voltage class / pollution degree II/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/2 | 1,000 V |
Rated voltage for surge voltage class / pollution degree III/3 | 800 V |
Rated impulse voltage for surge voltage class/ pollution degree II/2 | 6 kV |
Rated impulse voltage for surge voltage class/ pollution degree III/2 | 8 kV |
Rated impulse voltage for surge voltage class/ contamination degree III/3 | 8 kV |
Short-time withstand current resistance | 3 x 1s with 420 A |
Clearance, min. | 13.56 mm |
Creepage distance, min. | 13.8 mm |
Institute (CSA) | CSA |
Certificate No. (CSA) | 200039-1534443 |
Rated voltage (Use group B / CSA) | 600 V |
Rated voltage (Use group C / CSA) | 600 V |
Rated voltage (Use group D / CSA) | 600 V |
Rated current (Use group B / CSA) | 35 A |
Rated current (Use group C / CSA) | 35 A |
Rated current (Use group D / CSA) | 5 A |
Wire cross-section, AWG, min. | AWG 24 |
Wire cross-section, AWG, max. | AWG 10 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Institute (cURus) | CURUS |
Certificate No. (cURus) | E60693 |
Rated voltage (Use group B / UL 1059) | 600 V |
Rated voltage (Use group C / UL 1059) | 600 V |
Rated voltage (Use group D / UL 1059) | 600 V |
Rated current (Use group B / UL 1059) | 42 A |
Rated current (Use group C / UL 1059) | 42 A |
Rated current (Use group D / UL 1059) | 5 A |
Wire cross-section, AWG, min. | AWG 24 |
Wire cross-section, AWG, max. | AWG 8 |
Reference to approval values | Specifications are maximum values, details - see approval certificate. |
Packaging | Box |
VPE length | 335 mm |
VPE width | 148 mm |
VPE height | 89 mm |
Test: Durability of markings |
|
Test: Misengagement (Non-interchangeability) |
|
Test: Clampable cross section |
|
Test for damage to and accidental loosening of conductors |
|
Pull-out test |
|
IPC conformity | Conformity: The products are developed, manufactured and delivered according international recognized standards and norms and comply with the assured properties in the data sheet resp. fulfill decorative properties in accordance with IPC-A-610 "Class 2". Further claims on the products can be evaluated on request. |
Notes |
|
Approval/Certificate/Document of Conformity | [Declaration of the Manufacturer](https://mdcop.weidmueller.com/mediadelivery/asset/900_39474) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64966) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1931840000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1931840000) |
Product Change Notification |
[PCN_2016_275_PL33_plugable_SIBL_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49659)
[PCN_2016_275_PL33_Steckbare_SIBL_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49660) [Packing change of BVZ 7.62HP and SVZ 7.62HP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317459) [Änderung der Verpackung BVZ 7.62HP und SVZ 7.62HP](https://mdcop.weidmueller.com/mediadelivery/asset/900_317460) |
User Documentation | [QR-Code product handling video](https://mdcop.weidmueller.com/mediadelivery/asset/900_78421) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
Brochures |
[FL DRIVES EN](http://download.weidmueller.com/asset/download/file/40061)
[MB DEVICE MANUF. EN](http://download.weidmueller.com/asset/download/file/38257) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) [FL DRIVES DE](http://download.weidmueller.com/asset/download/file/40062) [FL HEATING ELECTR EN](http://download.weidmueller.com/asset/download/file/38195) [FL APPL_INVERTER EN](http://download.weidmueller.com/asset/download/file/38256) [FL_BASE_STATION_EN](http://download.weidmueller.com/asset/download/file/38194) [FL ELEVATOR EN](http://download.weidmueller.com/asset/download/file/38203) [FL POWER SUPPLY EN](http://download.weidmueller.com/asset/download/file/38213) [FL 72H SAMPLE SER EN](http://download.weidmueller.com/asset/download/file/38294) [PO OMNIMATE EN](http://download.weidmueller.com/asset/download/file/38132) |
ETIM 6.0 | EC002638 |
ETIM 7.0 | EC002638 |
ETIM 8.0 | EC002638 |
ETIM 9.0 | EC002638 |
ECLASS 9.0 | 27-44-03-09 |
ECLASS 9.1 | 27-44-03-09 |
ECLASS 10.0 | 27-44-03-09 |
ECLASS 11.0 | 27-46-02-02 |
ECLASS 12.0 | 27-46-02-02 |
ECLASS 13.0 | 27-46-02-02 |
ECLASS 14.0 | 27-46-02-02 |
Approvals | ![CSA](/picture/CSA.gif) ![CURUS](/picture/CURUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate No. (cURus) | E60693 |
Accessories
-
Item No.:1937590000Packaging unit:50 PC
PCB plug-in connector, Accessories, Coding element, black, Number of poles: 1
-
Item No.:1937550000Packaging unit:50 PC
PCB plug-in connector, Accessories, Strain relief, Light Grey, Number of poles: 2
-
Item No.:1937560000Packaging unit:50 PC
PCB plug-in connector, Accessories, Strain relief, Light Grey, Number of poles: 4
PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerAccessoriesCoding elements
PCB Terminals and ConnectorsPCB connectors - OMNIMATE SignalAccessoriesStrain reliefs
Is counterpart of
-
Item No.:1930080000Packaging unit:50 PC
PCB plug-in connector, female plug, 7.62 mm, Number of poles: 5, 180°, Clamping yoke connection, Clamping range, max. : 10 mm², Box
PCB Terminals and ConnectorsPCB connectors - OMNIMATE PowerOMNIMATE Power HP6 mm²Female plug, clamping-yoke screw connectionBVZ 7.62HP 180BVZ 7.62HP 180F SN