Properties
Version | Pliers |
Order No. | 9204770000 |
Type | SZE ESD 130 |
GTIN (EAN) | 4032248693122 |
Qty. | 1 items |
Width | 130 mm |
Width (inches) | 5.118 inch |
Net weight | 69.4 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Electronic ESD Snipe-nosed pliers |
Protective insulation, 1000 V | No |
Total length | 130 mm |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000835 |
ETIM 7.0 | EC000835 |
ETIM 8.0 | EC000835 |
ETIM 9.0 | EC000835 |
ECLASS 11.0 | 21-04-38-16 |
ECLASS 12.0 | 21-04-38-16 |
ECLASS 13.0 | 21-04-38-16 |
ECLASS 14.0 | 21-04-38-16 |
Individual part of
ToolsPliersESD pliers