Ominaisuudet
Version | Device markers, Device markers, 11 x 38 mm, yellow |
Order No. | 1686150000 |
Type | TABPACK 38X11 M. RAND |
GTIN (EAN) | 4008190492458 |
Qty. | 1 items |
Depth | 0,08 mm |
Depth (inches) | 0,003 inch |
Height | 11 mm |
Height (inches) | 0,433 inch |
Width | 38 mm |
Width (inches) | 1,496 inch |
Net weight | 31 g |
Operating temperature range | -29...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Permanent acrylic copolymer |
Approval acc. to UL 969 | No |
Colour | yellow |
Halogen | No |
Material | Acrylic-coated fibre webbing |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 Label sheet = 22 Device markers |
Number of markers per packaging unit | 220 |
Number of markers per packaging unit |
|
Number per sheet | 22 |
Operating temperature range | -29...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | −29 °C |
Version | Self-adhesive |
Width | 38 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1686150000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |