Properties
Version | Device markers, Device markers, 8 x 54 mm, white |
Order No. | 1107340000 |
Type | TABPACK FLAG 54/8 WS |
GTIN (EAN) | 4032248882625 |
Qty. | 1 items |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 54 mm |
Width (inches) | 2.126 inch |
Net weight | 27 g |
Operating temperature range | -29...80 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Adhesive | Natural rubber adhesive |
Approval acc. to UL 969 | No |
Colour | white |
Halogen | No |
Material | Cotton fabric |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Label sheet = 12 Device markers |
Number of markers per packaging unit | 120 |
Number of markers per packaging unit |
|
Number per sheet | 12 |
Operating temperature range | -29...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -29 °C |
UL 94 flammability rating | V-0 |
Version | Self-adhesive |
Width | 54 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1107340000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |