Properties
Version | Device markers, Device markers, 100 x 90 mm, coloured |
Order No. | 2817460000 |
Type | TABPACK PV 90/100 WFF |
GTIN (EAN) | 4064675322771 |
Qty. | 20 items |
Height | 100 mm |
Height (inches) | 3.937 inch |
Width | 90 mm |
Width (inches) | 3.543 inch |
Net weight | 3.65 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Polyacrylate adhesive |
Approval acc. to UL 969 | Yes |
Colour | coloured |
Halogen | Yes |
Material | Vinyl film |
Operating temperature range, max. | -50 °C |
Operating temperature range, min. | 110 °C |
Printed characters | Symbols |
UL 94 flammability rating | V-0 |
Width | 90 mm |
Halogen | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_248988) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2817460000) |
White paper |
[Fact Sheet PV Markierer](https://mdcop.weidmueller.com/mediadelivery/asset/900_290539)
[Fact Sheet EN PV Markers](https://mdcop.weidmueller.com/mediadelivery/asset/900_290548) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ETIM 10.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ECLASS 15.0 | 27-28-11-04 |
ROHS | Conform |