Properties
Version | Test-disconnect terminal, PUSH IN, beige, 6 mm², 30 A, Number of connections: 44, Number of levels: 1, TS 35, V-0, Wemid |
Order No. | 8000122124 |
Type | TAB_SYNA_WECHSELTAFEL |
GTIN (EAN) | 4099986841529 |
Qty. | 1 items |
Depth | 79 mm |
Depth (inches) | 3.11 inch |
Height | 120.8 mm |
Height (inches) | 4.756 inch |
Width | 250.2 mm |
Width (inches) | 9.85 inch |
Net weight | 889 g |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | beige |
Colour of operational elements | Miscellaneous |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Number of levels | 1 |
Number of clamping points per level | 44 |
Rail | TS 35 |
N-function | No |
PE function | Yes |
PEN function | No |
Snap-on | Yes |
Type of mounting | TS 35 |
Connection cross-section, stranded, max. | 6 mm² |
Connection cross-section, stranded, min. | 0.5 mm² |
Connection direction | top |
Number of connections | 44 |
Type of connection | PUSH IN |
Wire connection cross section, finely stranded, max. | 10 mm² |
Wire connection cross section, finely stranded, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min. | 0.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 6 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.5 mm² |
Wire connection cross-section, solid core, max. | 10 mm² |
Wire connection cross-section, solid core, min. | 0.5 mm² |
Rail | TS 35 |
Standards | IEC 60947-7-1 (-7-2) |
Rated cross-section | 6 mm² |
Rated current | 30 A |
Standards | IEC 60947-7-1 (-7-2) |
Pollution severity | 3 |
Surge voltage category | III |
User Documentation |
[DATA_SHEET_TAB_SYNA_WECHSELTAFEL_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_318406)
[DATA_SHEET_TAB_SYNA_WECHSELTAFEL_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_318407) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000902 |
ETIM 7.0 | EC000902 |
ETIM 8.0 | EC000902 |
ETIM 9.0 | EC000902 |
ECLASS 9.0 | 27-14-11-26 |
ECLASS 9.1 | 27-14-11-26 |
ECLASS 10.0 | 27-14-11-26 |
ECLASS 11.0 | 27-14-11-26 |
ECLASS 12.0 | 27-14-11-26 |
ECLASS 13.0 | 27-25-01-09 |
ECLASS 14.0 | 27-25-01-09 |