TBF 19/15/14 7035

TBF (polyester empty enclosure), Empty enclosure, Height: 186 mm, Width: 151 mm, Depth: 140 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey

Item No. 0360100000

Properties

Accessories

    Enclosure Systems and ComponentsPlastic enclosuresTBF seriesAccessories - TBFEarthing stud
  • PEBZ M10 BR SET
    Item No.:
    1277220000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass

  • Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesCompensating elementsVentilation plugs - DAE
  • DAE M12 SS
    Item No.:
    1868550000
    Packaging unit:
    10 PC

    DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)

  • DAE M12 PA LONG
    Item No.:
    1868570000
    Packaging unit:
    10 PC

    DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6

  • Enclosure Systems and ComponentsPlastic enclosuresTBF seriesAccessories - TBFMounting plate
  • MP TBF 19/15
    Item No.:
    9502720000
    Packaging unit:
    1 PC

    TBF (polyester empty enclosure), Mounting plate, Mounting plate, Height: 134 mm, Width: 99 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver

  • Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCEarthing stud
  • PEBZ M6 BR SET
    Item No.:
    1277250000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Brass

  • Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK earthing stud
  • PEBZ M6 S4 SET
    Item No.:
    1283430000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Stainless steel 1.4404 (316L)

  • PEBZ M10 S4 SET
    Item No.:
    1283440000
    Packaging unit:
    1 PC

    Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L)

  • Enclosure Systems and ComponentsPlastic enclosuresTBF seriesAccessories - TBFExternal fixing lugs
  • MF TBF
    Item No.:
    0360800000
    Packaging unit:
    1 PC

    TBF (polyester empty enclosure), Mounting foot, Fixing lugs, Height: 72.5 mm, Width: 24 mm, Depth: 12 mm, Material: Polyamide, Deep black