Properties
Version | TBF (polyester empty enclosure), Empty enclosure, Height: 488 mm, Width: 302 mm, Depth: 210 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey, Transparent |
Order No. | 9502840000 |
Type | TBF 49/30/21 TRSP |
GTIN (EAN) | 4032248027446 |
Qty. | 1 items |
Depth | 210 mm |
Depth (inches) | 8.268 inch |
Height | 488 mm |
Height (inches) | 19.213 inch |
Width | 302 mm |
Width (inches) | 11.89 inch |
Net weight | 3,185 g |
Operating temperature | -50 °C...130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 42 |
M16 | 42 |
M20 | 36 |
M25 | 18 |
M32 | 7 |
M40 | 5 |
M50 | 5 |
M63 | 4 |
M12 | 44 |
M16 | 24 |
M20 | 20 |
M25 | 10 |
M32 | 4 |
M40 | 3 |
M50 | 3 |
M63 | 2 |
Declaration of Conformatiy No. (DoC LVD) | DoC DE PS2420 220224 002ISS01 |
Access opening: height | 462 mm |
Access opening: width | 276 mm |
Areas of use |
Building systems and technology
Transportation Packaging industry Machine construction |
Enclosure attachment | 6.5 mm hole in enclosure base |
Flange plate | No |
Impact resistance |
IK08 in accordance with IEC 62208
IK10 in accordance with IEC 62262 |
Installation advice | Screw mounting |
Integral fixing | 4 or 6 stud bolts M6 inner (female) thread |
Lid | Yes |
Lid attachment | Crosshead nylon screws |
Material | Glass fibre-reinforced polyester |
Number of lid screws | 4 |
Operating temperature, max. | 130 °C |
Operating temperature, min. | -50 °C |
Protection degree | IP66 |
Seal material | Polyurethane |
Standards |
IEC 60529
EN 60529 EN 62208 EN/IEC 61439-2 |
Surface finish | untreated |
Torque for lid screws | 1.5 Nm |
Toxicity | Free from halogens |
UL 94 flammability rating | V-2 |
WDU 10 / ZDU 10 | 3x22 |
WDU 16 / ZDU 16 | 3x16 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 3x44 |
WDU 35 / ZDU 35 | 3x14 |
WDU 4 / ZDU 4 | 3x37 |
WDU 6 / ZDU 6 | 3x28 |
WDU 10 / ZDU 10 | 2x41 |
WDU 16 / ZDU 16 | 2x29 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 2x80 |
WDU 35 / ZDU 35 | 2x25 |
WDU 4 / ZDU 4 | 2x67 |
WDU 6 / ZDU 6 | 2x51 |
Approval/Certificate/Document of Conformity | [DoC Declaration of Conformity LVD - TBF Empty Enclosures - DoC DE PS2420 220224 002ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_306389) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_77007) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9502840000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9502840000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ROHS | Conform |