Properties
Version | TBF (polyester empty enclosure), Empty enclosure, Height: 603 mm, Width: 372 mm, Depth: 175 mm, Material: Glass fibre-reinforced polyester, untreated, Light Grey |
Order No. | 9502820000 |
Type | TBF 60/37/18 7035 |
GTIN (EAN) | 4032248025473 |
Qty. | 1 items |
Depth | 175 mm |
Depth (inches) | 6.89 inch |
Height | 603 mm |
Height (inches) | 23.74 inch |
Width | 372 mm |
Width (inches) | 14.646 inch |
Net weight | 5,000 g |
Operating temperature | -50 °C...130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
M12 | 88 |
M16 | 48 |
M20 | 40 |
M25 | 20 |
M32 | 8 |
M40 | 6 |
M50 | 6 |
M63 | 4 |
M12 | 52 |
M16 | 30 |
M20 | 26 |
M25 | 12 |
M32 | 5 |
M40 | 4 |
M50 | 4 |
M63 | 3 |
Declaration of Conformatiy No. (DoC LVD) | DoC DE PS2420 220224 002ISS01 |
Access opening: height | 578 mm |
Access opening: width | 347 mm |
Areas of use |
Building systems and technology
Transportation Packaging industry Machine construction |
Enclosure attachment | 6.5 mm hole in enclosure base |
Flange plate | No |
Impact resistance |
IK08 in accordance with IEC 62208
IK10 in accordance with IEC 62262 |
Installation advice | Screw mounting |
Integral fixing | 4 or 6 stud bolts M6 inner (female) thread |
Lid | Yes |
Lid attachment | Crosshead nylon screws |
Material | Glass fibre-reinforced polyester |
Number of lid screws | 6 |
Operating temperature, max. | 130 °C |
Operating temperature, min. | -50 °C |
Protection degree | IP67 |
Seal material | Polyurethane |
Standards |
IEC 60529
EN 60529 EN 62208 EN/IEC 61439-2 |
Surface finish | untreated |
Torque for lid screws | 1.5 Nm |
Toxicity | Free from halogens |
UL 94 flammability rating | HB |
WDU 10 / ZDU 10 | 2x51 |
WDU 16 / ZDU 16 | 2x37 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 2x101 |
WDU 35 / ZDU 35 | 2x32 |
WDU 4 / ZDU 4 | 2x85 |
WDU 6 / ZDU 6 | 2x64 |
WDU 10 / ZDU 10 | 5x29 |
WDU 16 / ZDU 16 | 5x21 |
WDU 2,5 / ZDU 2,5 / IDU 2,5 | 5x57 |
WDU 35 / ZDU 35 | 5x18 |
WDU 4 / ZDU 4 | 5x48 |
WDU 6 / ZDU 6 | 5x36 |
Approval/Certificate/Document of Conformity | [DoC Declaration of Conformity LVD - TBF Empty Enclosures - DoC DE PS2420 220224 002ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_306389) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_77003) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.9502820000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=9502820000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000261 |
ETIM 7.0 | EC000261 |
ETIM 8.0 | EC000261 |
ETIM 9.0 | EC000261 |
ECLASS 9.0 | 27-18-01-01 |
ECLASS 9.1 | 27-18-92-90 |
ECLASS 10.0 | 27-18-01-01 |
ECLASS 11.0 | 27-18-01-01 |
ECLASS 12.0 | 27-18-01-01 |
ECLASS 13.0 | 27-18-01-01 |
ECLASS 14.0 | 27-18-01-01 |
ROHS | Conform |
Accessories
-
Item No.:1277220000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Brass
-
Item No.:1868550000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Stainless steel 1.4305 (303)
-
Item No.:1868570000Packaging unit:10 PC
DAE (ventilation element), Compensating element, straight, M 12, 10 mm, IP66, IP68, IP69K, Polyamide 6
-
Item No.:0360800000Packaging unit:1 PC
TBF (polyester empty enclosure), Mounting foot, Fixing lugs, Height: 72.5 mm, Width: 24 mm, Depth: 12 mm, Material: Polyamide, Deep black
-
Item No.:1283430000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:1283440000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 21 mm, Width: 21 mm, Depth: 48.7 mm, Material: Stainless steel 1.4404 (316L)
-
Item No.:9502910000Packaging unit:1 PC
TBF (polyester empty enclosure), Mounting plate, Mounting plate, Height: 550 mm, Width: 319 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver
-
Item No.:1277250000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Earthing stud, Miscellaneous, Height: 12.3 mm, Width: 12.3 mm, Depth: 42 mm, Material: Brass