Properties
Version | Interface, RS, 2 x KS (40P), LL2N 5.08 mm |
Order No. | 1371470000 |
Type | TBY-C3-AIO-2KS-S |
GTIN (EAN) | 4050118202205 |
Qty. | 1 items |
Depth | 56 mm |
Depth (inches) | 2.205 inch |
Height | 70 mm |
Height (inches) | 2.756 inch |
Width | 90 mm |
Width (inches) | 3.543 inch |
Net weight | 125.45 g |
Storage temperature | -40...85 °C |
Operating temperature | -25...70 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | f9d70a48-3ece-4d71-ba78-a0d617266ffc |
LED status display per channel | No |
Disconnection per channel | No |
Type of test point | No |
Switch | No |
Fuse per channel | No |
LED status of the supply voltage | No |
Power supply fuse | No |
Connection (field side) | LL2N 5.08 mm |
Connection on control side | 2 x KS (40P) |
Number of poles (control side) | 40-pole plug |
Operating voltage | 50 V AC / 70 V DC |
Max. current per channel | 1 A |
Rated insulation voltage | < 50 V AC |
Surge voltage category | III |
Pollution severity level | 2 |
Pulse voltage test (1,2/50μs) | 0.8 kV |
Insulation test voltage AC | 0.35 kV |
Clamping range, max. | 6 mm² |
Clamping range, min. | 0.13 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Max. wire cross-section, AWG | AWG 12 |
Min. wire cross-section, AWG | AWG 26 |
Sleeve with plastic collar, max. | 2.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Stripping length | 6 mm |
Tightening torque, max. | 0.6 Nm |
Tightening torque, min. | 0.5 Nm |
Type of connection | Screw connection |
Type of connection | Screw connection |
Clamping range, min. | 0.13 mm² |
Clamping range, max. | 6 mm² |
Solid, min. H05(07) V-U | 0.5 mm² |
Solid, max. H05(07) V-U | 6 mm² |
Flexible, min. H05(07) V-K | 0.5 mm² |
Flexible, max. H05(07) V-K | 4 mm² |
Flexible with sleeve, max. | 2.5 mm² |
Flexible with sleeve, min. | 2.5 mm² |
Ferrule with plastic collar, max. | 0.5 mm² |
Wire cross-section, min. AWG | AWG 12 |
Wire cross-section, max. AWG | AWG 26 |
Tightening torque, min. | 0.5 Nm |
Tightening torque, max. | 0.6 Nm |
Stripping length | 6 mm |
Product Change Notification | [20210602 Technical change to TBY interfaces](https://mdcop.weidmueller.com/mediadelivery/asset/900_217416) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals |  |
ROHS | Conform |