Properties
Version | TERMSERIES, Cross-connector |
Order No. | 2556470000 |
Type | TCC 6.4/2 BK |
GTIN (EAN) | 4050118566987 |
Qty. | 10 items |
Depth | 4.8 mm |
Depth (inches) | 0.189 inch |
Height | 13.1 mm |
Height (inches) | 0.516 inch |
Width | 9.8 mm |
Width (inches) | 0.386 inch |
Net weight | 0.372 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated voltage | 300 V |
Rated current | 17.5 A |
Insulation | Yes |
Touch-safe protection | Yes |
Colour | black |
Number of cross-connected terminals | 2 |
Number of poles | 2 |
Pitch in mm (P) | 6.4 mm |
Type of mounting | Plugged |
Version | cannot be cut to length |
Rated current (UL) | 10 A |
Version | cannot be cut to length |
Colour | black |
UL94 flammability rating component |
|
Rated voltage | 300 V |
Pitch in mm (P) | 6.4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87945) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2556470000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2556470000) |
User Documentation |
[Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_93135)
[Beipackzettel / Package Insert](https://mdcop.weidmueller.com/mediadelivery/asset/900_93136) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1127300000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127290000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:2152910000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:2617900000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2663160000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2617830000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:1123170000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1479810000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1479780000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:2662980000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:2662970000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No
-
Item No.:1122950000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1127520000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127270000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127510000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection
-
Item No.:1127280000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1127030000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
-
Item No.:1127040000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
-
Item No.:2614830000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618180000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2614820000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618580000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618120000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618060000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618310000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2617860000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2614840000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618550000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2663130000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2617930000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2618090000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:2663140000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No
-
Item No.:1984620000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2618230000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2618750000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2855840000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: Yes
-
Item No.:1122780000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1479910000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479840000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1124150000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124090000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:1124140000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 120 V UC ±10 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:2618380000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618810000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2614850000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618600000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2614860000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2618820000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:1127140000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127150000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127390000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1126930000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:1127400000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:1126920000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:1127450000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 120 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection
-
Item No.:2618730000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN
-
Item No.:2706430000Packaging unit:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:2706290000Packaging unit:5 PC
TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2773980000Packaging unit:10 PC
TERMSERIES-compact, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No
-
Item No.:1479940000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1479970000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No
-
Item No.:1123950000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 5 V DC ±20 %, Continuous current: 10 A, Screw connection
-
Item No.:1123930000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1391680000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1381900000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2855850000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: Yes
-
Item No.:2663000000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1127170000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection
-
Item No.:1127100000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Tension-clamp connection
-
Item No.:1391670000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1391690000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection
-
Item No.:1122750000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1123710000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:1122980000Packaging unit:10 empty
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2152860000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1123720000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:1123470000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:1122740000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:2152880000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1123480000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No
-
Item No.:1122990000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No
-
Item No.:1123370000Packaging unit:10 PC
TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V DC ±20 %, Continuous current: 10 A, Tension-clamp connection
-
Item No.:2618460000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN
-
Item No.:2618400000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No
-
Item No.:2618790000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, PUSH IN
-
Item No.:2855910000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: Yes
-
Item No.:1126950000Packaging unit:10 PC
TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 0.1 A, Screw connection
-
Item No.:1123110000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1123830000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:2152870000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1122860000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1122870000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:2152890000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1123590000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1123840000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1123100000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No
-
Item No.:1123600000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No
-
Item No.:1127750000Packaging unit:10 PC
TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 230 V AC, Continuous current: 16 A, Tension-clamp connection
-
Item No.:2662950000Packaging unit:10 PC
TERMSERIES, Relay socket, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 250 V AC, Continuous current: 16 A, Screw connection
-
Item No.:1123500000Packaging unit:10 PC
TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No