TCC 6.4/51 BK

TERMSERIES, Cross-connector

Item No. 2556490000

Properties

Accessories

Is accessory of

    Relay Modules & Solid-State RelaysApplication rangeFunctional safetyRelay modules with positively driven contactsTERMSERIES FGComplete modules
  • TRP 24VUC 2CO FG
    Item No.:
    2706430000
    Packaging unit:
    5 PC

    TERMSERIES, Relay module with positively driven contacts, Number of contacts: 2, CO contacts forcibily guided (EN 61810-3 type B) AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays0...33 V DC 5 A output versionsScrew connection
  • TOS 24-230VUC 24VDC5A ED2
    Item No.:
    2662990000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection

  • TOS 24-230VUC 24VDC5A
    Item No.:
    1990970000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 6.4 mm widthPUSH IN connection
  • TRP 24VUC 1CO EMPTY
    Item No.:
    2618910000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 24 V UC ±10 %, Continuous current: 10 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 NO contactAgSnO + W contactsTension clamp connection
  • TRZ 24VDC 1NO HCP
    Item No.:
    1479970000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO + W, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSensor isolationTERMSERIESElectromechanical relay with 2 CO contactsTension clamp connection
  • TRZ 24VDC 2CO AU
    Item No.:
    1123850000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No

  • TRZ 120VAC RC 2CO AU
    Item No.:
    1123920000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays2 CO contactsAgNi contactsScrew connection
  • TRS 120VUC  2CO
    Item No.:
    1123530000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No

  • TRS 24-230VUC 2CO ED2
    Item No.:
    2662880000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 8 A, Screw connection, Test button available: No

  • TRS 230VUC  2CO
    Item No.:
    1123540000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSensor isolationTERMSERIESSolid-state relaysPUSH IN connection
  • TOP 24VDC 48VDC0.1A
    Item No.:
    2618790000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsCapacitive loadsTERMSERIESScrew connection
  • TRS 24VDC 1NO HC
    Item No.:
    1479780000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSensor isolationTERMSERIESSolid-state relaysTension clamp connection
  • TOZ 48VUC 48VDC0,1A
    Item No.:
    1127070000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Tension-clamp connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays0...33 V DC 5 A output versionsPUSH IN connection
  • TOP 24-230VUC 24VDC5A ED2
    Item No.:
    2663150000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts6 A output versionsTension clamp connection
  • TRZ 120VAC RC 1CO
    Item No.:
    1122940000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • TRZ 24VDC 1CO
    Item No.:
    1122880000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays3...33 V DC 2 A output versionsTension clamp connection
  • TOZ 120VAC RC 24VDC2A
    Item No.:
    1127350000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection

  • TOZ 24VUC 24VDC2A
    Item No.:
    1127300000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection

  • TOZ 24VDC 24VDC2A
    Item No.:
    1127290000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysApplication rangeSignal adaptionTERMSERIESSolid-state relaysScrew connection
  • TOS 12VDC 24VDC2A
    Item No.:
    1127150000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts16 A output versionsTension clamp connection
  • TRZ 120VUC 1CO 16A
    Item No.:
    1479890000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V UC ±10 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No

  • TRZ 230VUC 1CO 16A
    Item No.:
    1479900000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±5 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No

  • TRZ 24VDC 1CO 16A
    Item No.:
    1479840000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 16 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays2 CO contactsHard gold plated contactsPUSH IN connection
  • TRP 24VUC 2CO AU
    Item No.:
    2618540000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V UC ±10 %, Continuous current: 8 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 6.4 mm widthTension clamp connection
  • TRZ 230VAC RC 1CO EMPTY
    Item No.:
    1123440000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 230 V AC ±10 %, Continuous current: 10 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactHard gold plated contactsScrew connection
  • TRS 230VUC 1CO AU
    Item No.:
    1123050000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, Screw connection, Test button available: No

  • TRS 48VUC 1CO AU
    Item No.:
    1123020000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • TRS 24-230VUC 1CO AU ED2
    Item No.:
    2662860000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • TRS 24VDC 1CO AU
    Item No.:
    1123000000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgSnO contactsTension clamp connection
  • TRZ 24VDC 1CO AGSNO
    Item No.:
    1984550000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactHard gold plated contacts for C1D2 applications
  • TRS 24-230VUC 1COAUC1D2
    Item No.:
    1984650000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts6 A output versionsPUSH IN connection
  • TRP 12VDC 1CO
    Item No.:
    2618180000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 120VAC RC 1CO
    Item No.:
    2618150000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 230VUC 1CO
    Item No.:
    2618050000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 230VAC RC 1CO
    Item No.:
    2618200000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays3...33 V DC 2 A output versionsScrew connection
  • TOS 230VAC RC 24VDC2A
    Item No.:
    1127240000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection

  • TOS 24-230VUC 24VDC2A
    Item No.:
    1127250000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays3...48 V DC 0.1 A output versionsPUSH IN connection
  • TOP 60VUC 48VDC0.1A
    Item No.:
    2614880000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN

  • TOP 12VDC 48VDC0.1A
    Item No.:
    2618600000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgSnO contactsPUSH IN connection
  • TRP 24-230VUC 1CO AGSNO ED2
    Item No.:
    2663160000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 120VUC 1CO AGSNO
    Item No.:
    2617900000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 230VUC 1CO AGSNO
    Item No.:
    2617830000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V UC ±10%, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 60VUC 1CO AGSNO
    Item No.:
    2617870000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays24...230 V AC 1 A output versionsPUSH IN connection
  • TOP 230VUC 230VAC1A
    Item No.:
    2618450000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC +5 %/ -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN

  • TOP 12VDC 230VAC1A
    Item No.:
    2618380000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, PUSH IN

  • Relay Modules & Solid-State RelaysApplication rangeSignal adaptionTERMSERIESElectromechanical relaysScrew connection
  • TRS 12VDC 1CO
    Item No.:
    1122750000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays3...33 V DC 2 A output versionsPUSH IN connection
  • TOP 120VAC RC 24VDC2A
    Item No.:
    2618660000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 120 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN

  • TOP 230VUC 24VDC2A
    Item No.:
    2618800000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 230 V UC ±10% , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN

  • TOP 24-230VUC 24VDC2A ED2
    Item No.:
    2663080000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN

  • TOP 230VAC RC 24VDC2A
    Item No.:
    2618670000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays24...230 V AC 1 A output versionsScrew connection
  • TOS 60VUC 230VAC1A
    Item No.:
    1127440000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection

  • TOS 12VDC 230VAC1A
    Item No.:
    1127400000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection

  • TOS 230VAC RC 230VAC1A
    Item No.:
    1127490000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 230 V AC +5 % / -10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Screw connection

  • Relay Modules & Solid-State RelaysApplication rangeSensor isolationTERMSERIESElectromechanical relay with 2 CO contactsScrew connection
  • TRS 230VAC RC 2CO AU
    Item No.:
    1123810000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±5 %, Continuous current: 8 A, Screw connection, Test button available: No

  • TRS 24VDC 2CO AU
    Item No.:
    1123730000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, Screw connection, Test button available: No

  • TRS 230VUC 2CO AU
    Item No.:
    1123790000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 230 V UC ±5 %, Continuous current: 8 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays24...230 V AC 1 A output versionsTension clamp connection
  • TOZ 48VUC 230VAC1A
    Item No.:
    1127550000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 48 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection

  • TOZ 60VUC 230VAC1A
    Item No.:
    1127570000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 60 V UC ±10 % , Rated switching voltage: 24...240 V AC, Continuous current: 1 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets2 CO contacts - 12.8 mm widthPUSH IN connection
  • TRP 12VDC 2CO EMPTY
    Item No.:
    2680960000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 2, CO contact, Rated control voltage: 12 V DC ±20 %, Continuous current: 10 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays2 CO contactsAgNi contactsPUSH IN connection
  • TRP 5VDC 2CO
    Item No.:
    2614840000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts16 A output versionsScrew connection
  • TRS 5VDC 1CO 16A
    Item No.:
    1479650000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 16 A, Screw connection, Test button available: No

  • TRS 48VUC 1CO 16A
    Item No.:
    1479700000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSensor isolationTERMSERIESElectromechanical relay with 2 CO contactsPUSH IN connection
  • TRP 24VDC 2CO AU
    Item No.:
    2618530000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 24 V DC ±20 %, Continuous current: 8 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays0...33 VDC 3.5 A output versionsPUSH IN connection
  • TOP 24-230VUC 24VDC3,5A ED2
    Item No.:
    2663100000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, PUSH IN

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactHard gold plated contactsPUSH IN connection
  • TRP 24-230VUC 1CO AU ED2
    Item No.:
    2663020000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 230VAC RC 1CO AU
    Item No.:
    2617950000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • TRP 48VUC 1CO AU
    Item No.:
    2618170000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSignal adaptionTERMSERIESElectromechanical relaysPUSH IN connection
  • TRP 5VDC 1CO
    Item No.:
    2614830000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 NO actuator versionScrew connection
  • TRS 24VDC ACT
    Item No.:
    1381900000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSensor isolationTERMSERIESElectromechanical relay with 1 CO contactPUSH IN connection
  • TRP 120VAC RC 1CO AU
    Item No.:
    2618030000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSignal adaptionTERMSERIESSolid-state relaysTension clamp connection
  • TOZ 5VDC 24VDC2A
    Item No.:
    1127270000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 5 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection

  • TOZ 12VDC 24VDC2A
    Item No.:
    1127280000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 2 A, Tension-clamp connection

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsWiring-optimized variantsTERMSERIES actuator variantsScrew connection
  • TRS 24VDC ACT PB
    Item No.:
    2855850000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: Yes

  • Relay Modules & Solid-State RelaysApplication rangeSensor isolationTERMSERIESElectromechanical relay with 1 CO contactScrew connection
  • TRS 120VUC 1CO AU
    Item No.:
    1123040000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 120 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgSnO contactsScrew connection
  • TRS 230VAC RC 1CO AGSNO
    Item No.:
    2152920000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 230 V AC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • TRS 60VUC 1CO AGSNO
    Item No.:
    2153550000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 60 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • TRS 48VUC 1CO AGSNO
    Item No.:
    2153060000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 48 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESAdditional productsEmpty sockets1 CO contact - 6.4 mm widthScrew connection
  • TRS 5VDC 1CO EMPTY
    Item No.:
    1123220000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 5 V DC ±20 %, Continuous current: 10 A, Screw connection

  • TRS 230VUC 1CO EMPTY
    Item No.:
    1123300000
    Packaging unit:
    10 PC

    TERMSERIES, Relay socket, Number of contacts: 1, CO contact, Rated control voltage: 230 V UC ±10%, Continuous current: 10 A, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contact with test buttonAgSnO contactsPUSH IN connection
  • TRP 24VUC 1CO AGSNO PB
    Item No.:
    2855810000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: Yes

  • TRP 24-230VUC 1CO AGSNO ED2 PB
    Item No.:
    2855910000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 24…230 V UC ±10 %, Continuous current: 6 A, PUSH IN, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts for C1D2 applications
  • TRS 24VDC 1CO C1D2
    Item No.:
    1984570000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, Screw connection, Test button available: No

  • TRS 24VUC 1CO C1D2
    Item No.:
    1984580000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 24 V UC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSpecial loadsWiring-optimized variantsTERMSERIES actuator variantsPUSH IN connection
  • TRP 24VDC ACT PB
    Item No.:
    2855840000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, NO contact AgSnO, Rated control voltage: 24 V DC ±20 %, Continuous current: 6 A, PUSH IN, Test button available: Yes

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts16 A output versionsPUSH IN connection
  • TRP 12VDC 1CO 16A
    Item No.:
    2618040000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • TRP 48VUC 1CO 16A
    Item No.:
    2617960000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 48 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • TRP 60VUC 1CO 16A
    Item No.:
    2617970000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 60 V UC ±10 %, Continuous current: 16 A, PUSH IN, Test button available: No

  • Relay Modules & Solid-State RelaysApplication rangeSignal adaptionTERMSERIESElectromechanical relaysTension clamp connection
  • TRZ 12VDC 1CO
    Item No.:
    1122870000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • TRZ 12VDC 2CO AU
    Item No.:
    1123840000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 2, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 8 A, Tension-clamp connection, Test button available: No

  • TRZ 5VDC 1CO AU
    Item No.:
    1123100000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 5 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • TRZ 12VDC 1CO AGSNO
    Item No.:
    2152890000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgSnO, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • TRZ 12VDC 1CO AU
    Item No.:
    1123110000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi gold-plated, Rated control voltage: 12 V DC ±20 %, Continuous current: 6 A, Tension-clamp connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays3...48 V DC 0.1 A output versionsScrew connection
  • TOS 24-230VUC 48VDC0,1A
    Item No.:
    1127020000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection

  • TOS 12VDC 48VDC0,1A
    Item No.:
    1126930000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 12 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays0...33 VDC 3.5 A output versionsScrew connection
  • TOS 24-230VUC 24VDC3,5A
    Item No.:
    1127640000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24…230 V UC ±10 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Screw connection

  • TOS 24VDC 24VDC3,5A
    Item No.:
    1127630000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 3.5 A, Screw connection

  • Relay Modules & Solid-State RelaysApplication rangeSensor isolationTERMSERIESSolid-state relaysScrew connection
  • TOS 24VUC 48VDC0,1A
    Item No.:
    1126950000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24 V UC ±10 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection

  • TOS 24VDC 48VDC0,1A
    Item No.:
    1126940000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3... 48 V DC, Continuous current: 100 mA, Screw connection

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESElectromechanical relays1 CO contactAgNi contacts6 A output versionsScrew connection
  • TRS 120VAC RC 1CO
    Item No.:
    1122830000
    Packaging unit:
    10 PC

    TERMSERIES, Relay module, Number of contacts: 1, CO contact AgNi, Rated control voltage: 120 V AC ±10 %, Continuous current: 6 A, Screw connection, Test button available: No

  • Relay Modules & Solid-State RelaysUniversal rangeTERMSERIESSolid-state relays0...33 V DC 5 A output versionsTension clamp connection
  • TOZ 24VDC 24VDC5A
    Item No.:
    1990980000
    Packaging unit:
    10 PC

    TERMSERIES, Solid-state relay, Rated control voltage: 24 V DC ±20 % , Rated switching voltage: 3...33 V DC, Continuous current: 5 A, Tension-clamp connection