Properties
Version | TERMSERIES, Cross-connector |
Order No. | 2556450000 |
Type | TCC 6.4/51 BL |
GTIN (EAN) | 4050118566963 |
Qty. | 10 items |
Depth | 4.8 mm |
Depth (inches) | 0.189 inch |
Height | 13.1 mm |
Height (inches) | 0.516 inch |
Width | 323.4 mm |
Width (inches) | 12.732 inch |
Net weight | 12 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated voltage | 300 V |
Rated current | 17.5 A |
Insulation | Yes |
Touch-safe protection | Yes |
Colour | blue |
Number of cross-connected terminals | 32 |
Number of poles | 51 |
Pitch in mm (P) | 6.4 mm |
Type of mounting | Plugged |
Version | can be cut to length |
Rated current (UL) | 10 A |
Version | can be cut to length |
Colour | blue |
UL94 flammability rating component |
|
Rated voltage | 300 V |
Pitch in mm (P) | 6.4 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_87943) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2556450000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2556450000) |
User Documentation |
[Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_93135)
[Beipackzettel / Package Insert](https://mdcop.weidmueller.com/mediadelivery/asset/900_93136) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002586 |
ETIM 7.0 | EC002586 |
ETIM 8.0 | EC002586 |
ETIM 9.0 | EC002586 |
ECLASS 9.1 | 27-37-16-92 |
ECLASS 10.0 | 27-37-16-92 |
ECLASS 11.0 | 27-37-16-92 |
ECLASS 12.0 | 27-37-16-92 |
ECLASS 13.0 | 27-37-16-92 |
ECLASS 14.0 | 27-37-16-92 |
ROHS | Conform |