Properties
Version | TFI-SERIES, Off-delay timing relay, with separate control input, Number of contacts: 1, CO contact, AgNi, Rated control voltage: 24...240 V UC -15 % / +10 %, Continuous current: 8 A, PUSH IN |
Order No. | 2898330000 |
Type | TFIP 24-240VUC 1CO OFFC |
GTIN (EAN) | 4064675903666 |
Qty. | 1 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 87 mm |
Height (inches) | 3.425 inch |
Width | 17.5 mm |
Width (inches) | 0.689 inch |
Net weight | 999 g |
Storage temperature | -25 °C...70 °C |
Operating temperature | -25 °C...55 °C |
Humidity | 15…85 % rel. humidity, no condensation |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Rated control voltage | 24...240 V UC -15 % / +10 % |
Power rating |
4 VA
1.5 W |
Status indicator |
LED green (U/t): flashes when time runs, lights permanently with supply voltage applied
LED yellow (R): relay closed |
Time ranges |
0.05 s - 1 s
0.5 s - 10 s 3 s - 60 s 30 s - 10 min 3 min - 1 h 30 min - 10 h 5 h - 100 h |
Setting tolerance | 5 % |
Max. reset time after voltage interruption | 100 ms |
Basic accuracy |
±6% (of scale-end value, for time range 0.05 s - 1 s)
±1% (of scale-end value, for all other time ranges) |
Min. pulse duration | 100 ms |
Repeat accuracy | <0.5 % or ±5 ms |
Rated switching voltage | 250 V AC |
Continuous current | 8 A |
Max. switching voltage, AC | 250 V |
Max. switching voltage, DC | 30 V |
Min. switching power |
10 mA @ 12 V
100 mA @ 5 V |
AC switching capacity (resistive), max. | 2000 VA |
DC switching capacity (resistive), max. | 240 W |
Contact type | 1 CO contact (AgNi) |
Electrical service life, DC coil | 2x105 switching cycles (1000 VA ohm load) |
Mechanical service life | 20 x 106 switching cycles |
Design | Installation housing; 1TE |
Suitable for front mounting | No |
Version | with separate control input |
Rail | TS 35 |
Test button available | No |
Mechanical switch position indicator | No |
Colour | black |
UL 94 flammability rating | V-0 |
UL94 flammability rating component |
|
Resistance to vibration EN 61812-1 |
10 Hz...60 Hz: 0.15 mm
60 Hz...150 Hz: 2 g |
Rated voltage | 300 V |
Pollution severity | 2 |
Surge voltage category | III |
Clearance and creepage distances for control side - load side | ≥ 3 mm |
Dielectric strength for control side - load side | 1.6 kV |
Impulse withstand voltage | 4 kV |
Protection degree | IP20 |
Certificate no. (cULus) | E360862 |
Wire connection method | PUSH IN |
Stripping length, rated connection | 8 mm |
Clamping range, rated connection | 2.5 mm² |
Clamping range, min. | 0.2 mm² |
Clamping range, max. | 2.5 mm² |
Wire connection cross section AWG, min. | AWG 24 |
Wire connection cross section AWG, max. | AWG 14 |
Wire cross-section, solid, min. | 0.2 mm² |
Wire cross-section, solid, max. | 2.5 mm² |
Wire connection cross section, finely stranded, min. | 0.2 mm² |
Wire connection cross section, finely stranded, max. | 2.5 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min. | 0.25 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max. | 1.5 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), min. | 0.25 mm² |
Conductor cross-section, flexible, AEH (DIN 46228-1), max. | 1.5 mm² |
Blade size | 0.6 x 3.5 mm |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_94020) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_296248) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2898330000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2898330000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=2898330000&norm=0) |
User Documentation |
[Beschreibung der Zeitfunktionen - Deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_97440)
[Declaration of timing functions - English](https://mdcop.weidmueller.com/mediadelivery/asset/900_97446) [Beipackzettel / Package Insert – multilingual](https://mdcop.weidmueller.com/mediadelivery/asset/900_297851) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001439 |
ETIM 7.0 | EC001439 |
ETIM 8.0 | EC001439 |
ETIM 9.0 | EC001439 |
ECLASS 9.0 | 27-37-16-05 |
ECLASS 9.1 | 27-37-16-05 |
ECLASS 10.0 | 27-37-16-05 |
ECLASS 11.0 | 27-37-16-05 |
ECLASS 12.0 | 27-37-16-05 |
ECLASS 13.0 | 27-37-16-05 |
ECLASS 14.0 | 27-37-16-05 |
Approvals | ![CULUS](/picture/CULUS.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E360862 |
Accessories
-
Item No.:2749610000Packaging unit:1 PC
Mounting tool, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
Item No.:1880120000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: white, Self-adhesive
-
Item No.:1880110000Packaging unit:200 PC
ESG, Device markers x 17 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:2749810000Packaging unit:1 PC
Screwdriver, Blade width (B): 3.5 mm, Blade length: 100 mm, Blade thickness (A): 0.6 mm
-
-
Item No.:1880130000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: yellow, Self-adhesive
-
Item No.:1880100000Packaging unit:200 PC
ESG, Device markers x 15 mm, PA 66, Colour: white, Self-adhesive
ToolsScrewdriversVDE-insulated SlimLine screwdriverSlotted screwdriver
MarkersDevice markersMultiMarkESGMMESG 6/17
MarkersDevice markersMultiCardESGESG 6/17Blank
ToolsScrewdriversVDE insulated screwdrivers and setsSlotted screwdriver
MarkersDevice markersMultiMarkESGMMESG 6/15
MarkersDevice markersMultiCardESGESG 6/15Blank