Properties
Version | socket wrenches |
Order No. | 9008880000 |
Type | TH-S 9-40 |
GTIN (EAN) | 4032248266630 |
Qty. | 1 items |
Width | 120 mm |
Width (inches) | 4.724 inch |
Net weight | 199 g |
RoHS Compliance Status | Not affected |
REACH SVHC | Lead 7439-92-1 |
SCIP | b28ab223-64ec-44cf-adb0-4dd6ebcae141 |
Description of article | Torx® wrenches with hole drilled in tip, 8-piece set |
Form | Torx® |
Number | 8 |
Size | TR 9/10/15/20/25/27/30/40 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002210 |
ETIM 7.0 | EC002210 |
ETIM 8.0 | EC002210 |
ETIM 9.0 | EC002210 |
ETIM 10.0 | EC002210 |
ECLASS 9.0 | 21-04-50-03 |
ECLASS 9.1 | 21-04-50-15 |
ECLASS 10.0 | 21-04-50-03 |
ECLASS 11.0 | 21-04-50-03 |
ECLASS 12.0 | 21-04-50-03 |
ECLASS 13.0 | 21-04-50-03 |
ECLASS 14.0 | 21-04-50-03 |
ECLASS 15.0 | 21-04-50-03 |
Is accessory of
-
Item No.:1393390000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2
-
Item No.:1393380000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Item No.:1186630000Packaging unit:10 PC
Feed-through terminal block, Screw connection, dark beige, 50 mm², 150 A, 1000 V, Number of connections: 2
-
Item No.:1393430000Packaging unit:5 PC
Feed-through terminal block, Screw connection, dark beige, 120 mm², 269 A, 1000 V, Number of connections: 2
-
Item No.:1393400000Packaging unit:40 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 1000 V, Number of connections: 2
-
Item No.:1393410000Packaging unit:20 PC
Feed-through terminal block, Screw connection, dark beige, 35 mm², 125 A, 500 V, Number of connections: 2
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier16 mm²
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier10 mm²
Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks50 mm²
Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks95/120 mm²
Terminal BlocksApplication rangePower feed-inClamping yoke technologyFeed-through terminal blocks35 mm²