Properties
Version | THM, Device markers, 12 x , yellow |
Order No. | 1463800000 |
Type | THM EL VIN 12 GE 30M |
GTIN (EAN) | 4050118269932 |
Qty. | 1 |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
Height | 12 mm |
Height (inches) | 0.472 inch |
Length | 30,000 mm |
Length (inches) | 1,181.1 inch |
Net weight | 69 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Polyacrylate adhesive |
Approval acc. to UL 969 | No |
Colour | yellow |
compatible printer |
[THM MMP](~/p/2430920000)
[THM MULTIMARK](~/p/2599430000) [THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | Yes |
Length | 30,000 mm |
Material | Vinyl film |
Number of markers per combination | 1 Label reel = Device markers |
Number of markers per packaging unit |
|
Number per roll | 1 |
Number per sheet | 1 |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Printing method | Thermal transfer |
UL 94 flammability rating | HB |
Version |
Endless
Self-adhesive |
Halogen | Yes |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1463800000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons