Properties
Version | Terminal markers, Insert markers, 27 x 6.3 mm, yellow |
Order No. | 1339580000 |
Type | THM ESO 7 PA GE |
GTIN (EAN) | 4050118143799 |
Qty. | 1 items |
Height | 27 mm |
Height (inches) | 1.063 inch |
Width | 6.3 mm |
Width (inches) | 0.248 inch |
Net weight | 326 g |
Operating temperature range | -40...70 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | yellow |
Material | Paper |
Number of markers per combination | 1 Label reel = 2500 Insert markers |
Number of markers per packaging unit | 2500 |
Number of markers per packaging unit |
|
Number per roll | 2500 |
Operating temperature range | -40...70 °C |
Operating temperature range, max. | 70 °C |
Operating temperature range, min. | -40 °C |
Width | 6.3 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61256) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1339580000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1339580000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
-
Item No.:1631910000Packaging unit:50 PC
WKM, Conductor and cable markers, 7 - 115 mm, 30 x 8 mm, Wire and cable markers, Transparent
-
MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Is accessory of
-
Item No.:1631910000Packaging unit:50 PC
WKM, Conductor and cable markers, 7 - 115 mm, 30 x 8 mm, Wire and cable markers, Transparent
MarkersConductor and cable markersCable markers > 16 mm²Related MarkersWKM for inlay tags