Properties
Version | THM, Device markers, 31 x 12.8 mm, Siemens, Turquoise |
Order No. | 1487680000 |
Type | THM ET 200SP 12.8/31 TU |
GTIN (EAN) | 4050118296600 |
Qty. | 1 items |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
Height | 31 mm |
Height (inches) | 1.22 inch |
Width | 12.8 mm |
Width (inches) | 0.504 inch |
Net weight | 442 g |
Operating temperature range | -50...100 °C |
Application/manufacturer | Siemens |
Approval acc. to UL 969 | No |
Colour | Turquoise |
Halogen | No |
Material | Polypropylene |
Number of markers per combination | 1 Label reel = Device markers |
Number of markers per packaging unit |
|
Number per roll | 2000 |
Operating temperature range | -50...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -50 °C |
Printing method | Thermal transfer |
UL 94 flammability rating | HB |
Version | halogen-free |
Width | 12.8 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1487680000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1487680000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ROHS | Conform |
Accessories
Industrial printersThermal transfer printerComplementary ProductsInk ribbons
Related products
-
Item No.:2599440000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
-
Item No.:2599430000Packaging unit:1 PC
Marking systems, Thermotransfer printer, Thermal transfer, 300 DPI, MultiMark, Shrink-fit sleeves, Label reel
Industrial printersThermal transfer printerPrinters