Properties
Version | THM, Device markers, 18.8 x 50 mm, Siemens, Turquoise |
Order No. | 2799210000 |
Type | THM ET 200SP-HA 18.8/50 TU |
GTIN (EAN) | 4064675260967 |
Qty. | 1,500 items |
Depth | 0.08 mm |
Depth (inches) | 0.003 inch |
Height | 18.8 mm |
Height (inches) | 0.74 inch |
Width | 50 mm |
Width (inches) | 1.968 inch |
Net weight | 0.077 g |
Operating temperature range | -50...100 °C |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Application/manufacturer | Siemens |
Approval acc. to UL 969 | No |
Colour | Turquoise |
compatible printer | [THM MMP](~/p/2430920000) |
Halogen | No |
Material | Polypropylene |
Number of markers per combination | 1 Label reel = Device markers |
Number of markers per packaging unit |
|
Operating temperature range | -50...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -50 °C |
Printed characters | without |
UL 94 flammability rating | HB |
Width | 50 mm |
Halogen | No |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |