Properties
Version | Conductor and cable markers, 28 x 28 mm, white |
Order No. | 2539410000 |
Type | THM ET 28/28 WS |
GTIN (EAN) | 4050118570182 |
Qty. | 1,500 items |
Depth | 0.35 mm |
Depth (inches) | 0.014 inch |
Height | 28 mm |
Height (inches) | 1.102 inch |
Width | 28 mm |
Width (inches) | 1.102 inch |
Net weight | 0.387 g |
Operating temperature range | -50...100 °C |
Continuous operating temp., min. | -50 |
Continuous operating temp., max. | 100 |
REACH SVHC | / |
RoHS Compliance Status | Compliant without exemption |
Colour | white |
Halogen | No |
Material | Polypropylene |
Operating temperature range | -50...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -50 °C |
UL 94 flammability rating | HB |
Width | 28 mm |
Halogen | No |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2539410000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |