Properties
Version | Empty box / Case |
Order No. | 2457760000 |
Type | THM MMP CASE |
GTIN (EAN) | 4050118473131 |
Qty. | 1 items |
Depth | 455 mm |
Depth (inches) | 17.913 inch |
Height | 380 mm |
Height (inches) | 14.961 inch |
Width | 570 |
Width (inches) | 22.441 inch |
Net weight | 7,500 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Included in delivery | Trolley |
Operation with rechargeable batteries | No |
Type | Trolley |
Version | Aluminium enclosure |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001675 |
ETIM 7.0 | EC001675 |
ETIM 8.0 | EC001675 |
ETIM 9.0 | EC001675 |
ECLASS 9.0 | 19-14-92-90 |
ECLASS 11.0 | 19-14-90-90 |
ECLASS 12.0 | 19-14-90-90 |
ECLASS 13.0 | 19-14-90-90 |
ECLASS 14.0 | 19-14-90-90 |