Properties
Version | ClipCard, Device markers, 14.6 x 44.1 mm, Transparent |
Order No. | 2969150000 |
Type | THM PV 15/45 TR |
GTIN (EAN) | 4099986783799 |
Qty. | 450 items |
Packaging | Reel |
Depth | 0.05 mm |
Depth (inches) | 0.002 inch |
Height | 14.6 mm |
Height (inches) | 0.575 inch |
Width | 44.1 mm |
Width (inches) | 1.736 inch |
Net weight | 5 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Polyacrylate adhesive |
Colour | Transparent |
Halogen | Yes |
Material | Vinyl film |
Number per roll | 450 |
Operating temperature range, max. | -50 °C |
Operating temperature range, min. | 110 °C |
Printed characters | without |
Printing method | Thermal transfer |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 44.1 mm |
Halogen | Yes |
Halogen | Yes |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_310609) |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |