Properties
Version | Device markers, Device markers, 90 x , white |
Order No. | 2969050000 |
Type | THM PV EL 90 WS 30M |
GTIN (EAN) | 4099986783713 |
Qty. | 1 items |
Depth | 0.1 mm |
Depth (inches) | 0.004 inch |
Height | 90 mm |
Height (inches) | 3.543 inch |
Length | 30,000 mm |
Length (inches) | 1,181.1 inch |
Net weight | 100 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Polyacrylate adhesive |
Colour | white |
Halogen | Yes |
Length | 30,000 mm |
Material | Vinyl film |
Operating temperature range, max. | -50 °C |
Operating temperature range, min. | 110 °C |
Printed characters | without |
UL 94 flammability rating | V-0 |
Halogen | Yes |
Halogen | Yes |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001288 |
ETIM 7.0 | EC001288 |
ETIM 8.0 | EC001288 |
ETIM 9.0 | EC001288 |
ECLASS 9.0 | 27-40-06-29 |
ECLASS 9.1 | 27-40-06-29 |
ECLASS 10.0 | 27-40-06-29 |
ECLASS 11.0 | 27-28-11-04 |
ECLASS 12.0 | 27-28-11-04 |
ECLASS 13.0 | 27-28-11-04 |
ECLASS 14.0 | 27-28-11-04 |
ROHS | Conform |