Properties
Version | THM, Conductor and cable markers, 6.1 - 13.7 mm, 24.5 x 62 mm, white |
Order No. | 1109130000 |
Type | THM WO 24.5/62 WS |
GTIN (EAN) | 4032248885534 |
Qty. | 1 |
Depth | 0.025 mm |
Depth (inches) | 0.001 inch |
Height | 24.5 mm |
Height (inches) | 0.965 inch |
Width | 62 mm |
Width (inches) | 2.441 inch |
Net weight | 557 g |
Operating temperature range | -40...150 °C |
REACH SVHC | / |
Adhesive | Polyacrylate adhesive |
Approval acc. to UL 969 | Yes |
Colour | white |
compatible printer |
[THM MMP](~/p/2430920000)
[THM MULTIMARK](~/p/2599430000) [THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material | Polyester film |
Material colour according to resistance code | 9 |
Number of markers per combination | 1 Label reel = Conductor and cable markers |
Number of markers per packaging unit |
|
Number per roll | 2500 |
Operating temperature range | -40...150 °C |
Operating temperature range, max. | 150 °C |
Operating temperature range, min. | -40 °C |
Size of labelling field | 19.05 x 24.5 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Version | Self-adhesive |
Width | 62 mm |
Conductor cross-section, max. | 150 mm² |
Conductor cross-section, min. | 0.75 mm² |
Conductor O.D. | 6.1 - 13.7 mm |
Conductor O.D., max. | 13.7 mm |
Conductor O.D., min. | 6.1 mm |
Cross-section for connected wire | 0.75 - 150 mm² |
Halogen | No |
Text field height | 19.05 mm |
Text field width | 24.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60404) |
Engineering Data | [Zuken E3.S](LINK/CAE_EN.html) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1109130000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1109130000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1109130000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ROHS | Conform |