Properties
Version | THM, Conductor and cable markers, 8 - 12 mm, 25.4 x 63.5 mm, white |
Order No. | 2657200000 |
Type | THM WO VIN 25.4/63.5 WS |
GTIN (EAN) | 4050118675931 |
Qty. | 2,000 items |
Depth | 0.07 mm |
Depth (inches) | 0.003 inch |
Height | 25.4 mm |
Height (inches) | 1 inch |
Width | 63.5 mm |
Width (inches) | 2.5 inch |
Net weight | 0.28 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Adhesive | Polyacrylate adhesive |
Approval acc. to UL 969 | No |
Colour | white |
compatible printer |
[THM MMP](~/p/2430920000)
[THM MULTIMARK](~/p/2599430000) [THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | Yes |
Material | Vinyl film |
Number of markers per combination | 1 Label reel = Conductor and cable markers |
Number of markers per packaging unit |
|
Number per roll | 2000 |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Printing method | Thermal transfer |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 63.5 mm |
Conductor O.D. | 8 - 12 mm |
Conductor O.D., max. | 12 mm |
Conductor O.D., min. | 8 mm |
Halogen | Yes |
Wire connection cross section AWG, max. | AWG 2 |
Wire connection cross section AWG, min. | AWG 6 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |