Properties
Version | TERMSERIES, Adapter, 20-pole plug according to DIN EN 60603-13, long locking lever, Number of signal paths: 16, Rated voltage DC : 24 V, Rated current (per signal path): 60 mA |
Order No. | 1463550000 |
Type | TIAL F20 |
GTIN (EAN) | 4050118331783 |
Qty. | 1 items |
Depth | 62 mm |
Depth (inches) | 2.441 inch |
Height | 43 mm |
Height (inches) | 1.693 inch |
Width | 102 mm |
Width (inches) | 4.016 inch |
Net weight | 88.4 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...60 °C |
Humidity | 5...95% (indoor), Tu = 40°C, without condensation |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7cI |
REACH SVHC | No SVHC above 0.1 wt% |
Rated voltage DC | 24 V |
DC Voltage, max. | 30 V |
Rated current (per signal path) | 60 mA |
Current (per signal path), max. | 1 A |
Total current of all signals, max. | 1 A |
Number of signal paths | 16 |
Colour | black |
UL94 flammability rating component |
|
Rated voltage | 32 V |
Pollution severity | 2 |
Surge voltage category | III |
Impulse withstand voltage | 1.5 kV |
Protection degree | IP20 in installed state |
Certificate No. (DNV) | TAA00001E5 |
Certificate no. (cULus) | E141197 |
Wire connection method | PUSH IN |
Number of terminals | 4 (+,+,−,−) |
Clamping range, rated connection, min. | 0.13 mm² |
Clamping range, rated connection, max. | 1.5 mm² |
Blade size (supply) | 0.6 x 3.5 mm |
Approval/Certificate/Document of Conformity | [EU Konformitätserklärung / EU Declaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_35613) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_46750) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1463550000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1463550000) |
User Documentation |
[Beipackzettel / Package Insert – de/en](https://mdcop.weidmueller.com/mediadelivery/asset/900_35624)
[TEMRSERIES Adapter SPS Interface Kabel - Deutsch](https://mdcop.weidmueller.com/mediadelivery/asset/900_73883) [TERMSERIES Adapters PLC interface cables - English](https://mdcop.weidmueller.com/mediadelivery/asset/900_73884) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002780 |
ETIM 7.0 | EC002780 |
ETIM 8.0 | EC002780 |
ETIM 9.0 | EC002780 |
ECLASS 9.0 | 27-14-11-52 |
ECLASS 9.1 | 27-14-11-52 |
ECLASS 10.0 | 27-14-11-52 |
ECLASS 11.0 | 27-14-11-52 |
ECLASS 12.0 | 27-14-11-52 |
ECLASS 13.0 | 27-14-11-52 |
ECLASS 14.0 | 27-14-11-52 |
Approvals | ![CE](/picture/CE.gif) ![CULUS](/picture/CULUS.gif) ![DETNORVER](/picture/DETNORVER.gif) ![UKCA](/picture/UKCA.gif) |
ROHS | Conform |
UL File Number Search | [UL Website](LINK/UL_search.html) |
Certificate no. (cULus) | E141197 |