Properties
Version | TM, Socket x 5 mm, PVC, Colour: Transparent, Conductor O.D.: 1.5 - 2.5 mm |
Order No. | 1798620000 |
Type | TM 201/15 V0 |
GTIN (EAN) | 4032248243358 |
Qty. | 1,000 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 15 mm |
Height (inches) | 0.591 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 0.265 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Material | PVC |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 5 mm |
Conductor cross-section, max. | 1.5 mm² |
Conductor cross-section, min. | 0.25 mm² |
Conductor O.D. | 1.5 - 2.5 mm |
Conductor O.D., max. | 2.5 mm |
Conductor O.D., min. | 1.5 mm |
Cross-section for connected wire | 0.25 - 1.5 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_63887) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1798620000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1798620000) |
Product Change Notification |
[PCN Transparent Sleeves_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49689)
[PCN Transparent Sleeves_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49690) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
Item No.:1609981687Packaging unit:400 PC
TM-I, Insert markers, 15 x 4 mm, yellow
-
-
-
-
Item No.:1609981697Packaging unit:400 PC
TM-I, Insert markers, 15 x 4 mm, silver
-
-
Item No.:1427870000Packaging unit:400 PC
TM-I, Insert markers, 15 x 4 mm, violet
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 15Blank