Properties
Version | TM, Socket x 9 mm, PVC, Colour: Transparent, Conductor O.D.: 6 - 10 mm |
Order No. | 1874780000 |
Type | TM 204/30 V0 |
GTIN (EAN) | 4032248464562 |
Qty. | 200 items |
Height | 30 mm |
Height (inches) | 1.181 inch |
Width | 9 mm |
Width (inches) | 0.354 inch |
Net weight | 1.38 g |
Operating temperature range | -40...80 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | Transparent |
Material | PVC |
Operating temperature range | -40...80 °C |
Operating temperature range, max. | 80 °C |
Operating temperature range, min. | -40 °C |
Recommended industries |
Transportation
Machinery |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 9 mm |
Conductor cross-section, max. | 16 mm² |
Conductor cross-section, min. | 6 mm² |
Conductor O.D. | 6 - 10 mm |
Conductor O.D., max. | 10 mm |
Conductor O.D., min. | 6 mm |
Cross-section for connected wire | 6 - 16 mm² |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64493) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1874780000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1874780000) |
Product Change Notification |
[PCN Transparent Sleeves_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_49689)
[PCN Transparent Sleeves_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_49690) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ROHS | Conform |
Accessories
-
-
-
Item No.:1876370000Packaging unit:300 PC
TM-I, Insert markers, 30 x 4 mm, yellow
-
-
MarkersConductor and cable markersConductor markers 0.22 - 500 mm²MultiCardTM-I inlay tags for sleevesTM-I 30Blank